TMSB 2-283

Product

End of Life
This series is in the phase-out stage! Mass production will stop by the end of the year. We will accept last buy orders until July 31. 2020.
Keep me updated
Keep me updated on the series "TMSB 2"

The TMSB-2 series are compact AC/DC power supplies in a fully encapsulated plastic casing with solder pins for direct PCB mounting. They feature regulated outputs and constant power characteristics which make them suitable to drive relays, solenoids, LED’s and capacitive loads. Models with an additional regulated auxiliary output can be used to power a logic circuit in standby functions. An universal input voltage 85–264 VAC, safety approvals including approvals for household applications (EN 60335-1) and an operating temp. range from –30°C to +70°C qualify them for worldwide markets.

Specifications
Output Voltage
8/3.3 VDC
Output Current
250/160 mA
Power Rating
2 W
Number of Outputs
dual
Input Voltage
85-264 VAC / 120-370 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Length
34.2 mm
Width
28.4 mm
Depth
14.8 mm
Efficiency
69 %
Maximum Temperature
70 °C
Minimum Temperature
-30 °C
Weight
24 g
Ripple and Noise
1000 mVp-p max.
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 60335-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VDC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TMSB 2-108
2 W
85-264 VAC / 120-370 VDC
8 VDC

2 Watt AC/DC modules, industrial/household, 85-264 VAC input, standby power module, constant power characteristics at 2W (no current limitation), encapsulated, PCB mount

End of Life
TMSB 2-108
TMSB 2-114
2 W
85-264 VAC / 120-370 VDC
14 VDC

2 Watt AC/DC modules, industrial/household, 85-264 VAC input, standby power module, constant power characteristics at 2W (no current limitation), encapsulated, PCB mount

End of Life
TMSB 2-114
TMSB 2-124
2 W
85-264 VAC / 120-370 VDC
24 VDC

2 Watt AC/DC modules, industrial/household, 85-264 VAC input, standby power module, constant power characteristics at 2W (no current limitation), encapsulated, PCB mount

End of Life
TMSB 2-124
TMSB 2-2143
2 W
85-264 VAC / 120-370 VDC
14/3.3 VDC

2 Watt AC/DC modules, industrial/household, 85-264 VAC input, standby power module, constant power characteristics at 2W (no current limitation), encapsulated, PCB mount

End of Life
TMSB 2-2143
TMSB 2-2145
2 W
85-264 VAC / 120-370 VDC
14/5 VDC

2 Watt AC/DC modules, industrial/household, 85-264 VAC input, standby power module, constant power characteristics at 2W (no current limitation), encapsulated, PCB mount

End of Life
TMSB 2-2145
TMSB 2-285
2 W
85-264 VAC / 120-370 VDC
8/5 VDC

2 Watt AC/DC modules, industrial/household, 85-264 VAC input, standby power module, constant power characteristics at 2W (no current limitation), encapsulated, PCB mount

End of Life
TMSB 2-285