TMM 40124

The TMM 40 Series of fully encapsulated 40 Watt AC/DC power supply modules feature a reinforced/double I/O isolation system according to latest medical safety standards 60601-3 3rd edition for 2 x MOPP (Means Of Patient Protection).
The high efficiency and the use of highest grade components make the units suitable for an operating temperature range of –40°C to +60°C without load derating. EMI/EMC characteristics and the safety approval package qualify these modules not only for medical devices but also for demanding applications in transportation systems and for equipment in industrial an commercial environment.

Product Status
Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.

Product Documentation

Accessories

Attribute
Value
Output Voltage
24 VDC
Output Current
1660 mA
Power Rating
40 W
Number of Outputs
single
Input Voltage
85-264 VAC / 120-370 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Length
88.9 mm
Width
63.5 mm
Depth
30 mm
Efficiency
84 %
Maximum Temperature
80 °C
Minimum Temperature
-40 °C
Weight
310 g
Ripple and Noise
240 mVp-p typ. / 310 mVp-p max.
Capacitive Load
680 µF
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 62368-1, EN 60601-1, UL 508
Insulation System
Reinforced Insulation
I/O Isolation Voltage
4000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

CE / UKCA Declaration

For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration. 

The following link will take you to the declarations of conformity for the selected product:

Link

Other models in series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TMM 40105
40 W
85-264 VAC / 120-370 VDC
5 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMM 40105
TMM 40112
40 W
85-264 VAC / 120-370 VDC
12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMM 40112
TMM 40115
40 W
85-264 VAC / 120-370 VDC
15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMM 40115
TMM 40212
40 W
85-264 VAC / 120-370 VDC
±12 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMM 40212
TMM 40215
40 W
85-264 VAC / 120-370 VDC
±15 VDC
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TMM 40215
Similar Models

Only 8 products can be added to the comparison list.

TPP 40-124E-D

40 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, PCB mount (through-hole) 3.2" x 2.2"