THI 2-0513M

Product

Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.
Keep me updated
Keep me updated on the series "THI 2M"

The THI 2M series is a new range of ultra-compact 2W DC/DC-converters providing a high I/O-isolation voltage of 3000 VAC. With a reinforced I/O-isolation system this product is an economical solution for many applications in instrumentation, industrial controls, medical equipment and everywhere where supplementary- or reinforced insulation is required to meet requested safety standards. Full SMD-design with exclusive use of ceramic capacitors ensure a very high reliability and a long product lifetime.

Download

Specifications
Output Voltage
15 VDC
Output Current
133 mA
Power Rating
2 W
Number of Outputs
single
Input Voltage
4.5-5.5 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
DIP16
Length
23.8 mm
Width
13.4 mm
Depth
8.6 mm
Efficiency
66 %
Maximum Temperature
80 °C
Minimum Temperature
-25 °C
Weight
5.1 g
Ripple and Noise
100 mVp-p typ. / 150 mVp-p max.
Capacitive Load
330 µF
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 62368-1, EN 60601-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

2025 Gateway Place #330

San Jose, CA 95110

Office:  +1 (408) 916-4570

Fax:     +1 (408) 916-4571

salesusa [at] tracopower.com (Email)

Website



tecsupport

Sager Electronics

19 Leona Drive

Middleborough, MA 02346

Phone: +1 (866) 588 1750

Fax:     +1 (408) 588 1750

power [at] sager.com (Email)

Website

TRC Electronics

4171 Stony Lane

Doylestown, PA 18902

Phone: +1 (888) 612 9514

sales [at] trcelectronics.com (Email)

Website

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
THI 2-0511M
2 W
4.5-5.5 VDC
5 VDC

2 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (3000 VAC), 2 x MOOP, encapsulated, DIP-16

Active
THI 2-0511M
THI 2-0512M
2 W
4.5-5.5 VDC
12 VDC

2 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (3000 VAC), 2 x MOOP, encapsulated, DIP-16

Active
THI 2-0512M
THI 2-0522M
2 W
4.5-5.5 VDC
±12 VDC

2 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (3000 VAC), 2 x MOOP, encapsulated, DIP-16

Active
THI 2-0522M
THI 2-0523M
2 W
4.5-5.5 VDC
±15 VDC

2 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (3000 VAC), 2 x MOOP, encapsulated, DIP-16

Active
THI 2-0523M
THI 2-1211M
2 W
10.8-13.2 VDC
5 VDC

2 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (3000 VAC), 2 x MOOP, encapsulated, DIP-16

Active
THI 2-1211M
THI 2-1212M
2 W
10.8-13.2 VDC
12 VDC

2 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (3000 VAC), 2 x MOOP, encapsulated, DIP-16

Active
THI 2-1212M
THI 2-1213M
2 W
10.8-13.2 VDC
15 VDC

2 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (3000 VAC), 2 x MOOP, encapsulated, DIP-16

Active
THI 2-1213M
THI 2-1222M
2 W
10.8-13.2 VDC
±12 VDC

2 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (3000 VAC), 2 x MOOP, encapsulated, DIP-16

Active
THI 2-1222M
THI 2-1223M
2 W
10.8-13.2 VDC
±15 VDC

2 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (3000 VAC), 2 x MOOP, encapsulated, DIP-16

Active
THI 2-1223M
THI 2-2411M
2 W
21.6-26.4 VDC
5 VDC

2 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (3000 VAC), 2 x MOOP, encapsulated, DIP-16

Active
THI 2-2411M
THI 2-2412M
2 W
21.6-26.4 VDC
12 VDC

2 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (3000 VAC), 2 x MOOP, encapsulated, DIP-16

Active
THI 2-2412M
THI 2-2413M
2 W
21.6-26.4 VDC
15 VDC

2 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (3000 VAC), 2 x MOOP, encapsulated, DIP-16

Active
THI 2-2413M
THI 2-2422M
2 W
21.6-26.4 VDC
±12 VDC

2 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (3000 VAC), 2 x MOOP, encapsulated, DIP-16

Active
THI 2-2422M
THI 2-2423M
2 W
21.6-26.4 VDC
±15 VDC

2 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (3000 VAC), 2 x MOOP, encapsulated, DIP-16

Active
THI 2-2423M