TEP 160-2412-CM

The TEP 160 Series is a family of isolated high performance DC/DC converter modules with wide 2:1 input voltage ranges which come in a rugged, sealed industry standard half brick package.
A very high efficiency allows full power operation without forced air cooling at 25°C This temperature can be increased to 40°C with optional mounted heatsink or up to 60°C when mounted on an iron base plate. The very wide input voltage range makes these converters interesting solution for battery operated systems. Typical applications are in telecom/datacom, industry control and railway systems for on board power distribution. These series is available in many optional designs on demand --> see options.

Product Status
Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.

Product Documentation

Attribute
Value
Output Voltage
12 VDC
Output Adjustment 1
9.6-13.2 VDC
Output Current
13000 mA
Power Rating
156 W
Number of Outputs
single
Input Voltage
16.5-36 VDC
Housing Type
Metal Case
Mounting Type
Chassis Mount
Connection Type
Screw Terminal
Length
85 mm
Width
61 mm
Depth
39 mm
Efficiency
92 %
Maximum Temperature
75 °C
Minimum Temperature
-40 °C
Weight
235 g
Ripple and Noise
100 mVp-p max.
Capacitive Load
10800 µF
Remote On/Off
Yes
Safety Approvals
EN 60950-1, EN 62368-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC

Where to buy

USAUSA
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Fetching distributor results for TEP 160-2412-CM
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

CE / UKCA Declaration

For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration. 

The following link will take you to the declarations of conformity for the selected product:

Link

Other models in series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TEP 160-2410-CM
132 W
16.5-36 VDC
3.3 VDC
(2.64-3.63 VDC)
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

TEP 160-2411-CM
150 W
16.5-36 VDC
5 VDC
(4-5.5 VDC)
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

TEP 160-2413-CM
150 W
16.5-36 VDC
15 VDC
(12-16.5 VDC)
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

TEP 160-2415-CM
156 W
16.5-36 VDC
24 VDC
(19.2-26.4 VDC)
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

TEP 160-2416-CM
154 W
16.5-36 VDC
28 VDC
(22.4-30.8 VDC)
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

TEP 160-2418-CM
158 W
16.5-36 VDC
48 VDC
(38.4-52.8 VDC)
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

TEP 160-4810-CM
149 W
33-75 VDC
3.3 VDC
(2.64-3.63 VDC)
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

TEP 160-4812-CM
192 W
33-75 VDC
12 VDC
(9.6-13.2 VDC)
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

TEP 160-4813-CM
195 W
33-75 VDC
15 VDC
(12-16.5 VDC)
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

TEP 160-4815-CM
192 W
33-75 VDC
24 VDC
(19.2-26.4 VDC)
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

TEP 160-4816-CM
196 W
33-75 VDC
28 VDC
(22.4-30.8 VDC)
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

TEP 160-4818-CM
192 W
33-75 VDC
48 VDC
(38.4-52.8 VDC)
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

TEP 160-48153-CM
196 W
33-75 VDC
53 VDC
(42.4-58.3 VDC)
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Similar Models
Compare

Only 8 products can be added to the comparison list.

TEP 160-2412

160 Watt DC/DC module, industrial, 2:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package

Compare

Only 8 products can be added to the comparison list.

TEP 160-2412-CMF

160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

Compare

Only 8 products can be added to the comparison list.

TEP 160-2412WIR

160 Watt DC/DC module, railway, 4:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package

Compare

Only 8 products can be added to the comparison list.

TEQ 160-4812WIR

160 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, increased shock and vibration resistance, with EMI Filter, encapsulated, high power block

Compatible accessories