PHV 12-1.0K5000N

Product

Not recommended for new design
Product is mature but remains in production for sustaining programs. This status is in effect since September 2017
Keep me updated
Keep me updated on the series "PHV"

The PHV series are regulated miniature high voltage power modules using SMD and hybrid technology. They are designed for PCB mounting. The use of high stability components guarantees a minimal temperature drift and a very stable output voltage. Typical applications for these HV power supplies are photomultiplier tubes, gas chromatography, analytical instruments and wherever where small size and high output voltage stability is requested.

Download

Specifications
Output Voltage
-1000 VDC
Output Current
5 mA
Power Rating
5 W
Number of Outputs
single
Input Voltage
10.8-16.5 VDC
Housing Type
Metal Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Length
60 mm
Width
40 mm
Depth
20 mm
Efficiency
65 %
Maximum Temperature
75 °C
Minimum Temperature
-10 °C
Weight
65 g
Ripple and Noise
100 mVp-p max.
Remote On/Off
No
Insulation System
Non-isolated

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Contact local distributor for quote

TRACO Power North America, Inc.

2025 Gateway Place #330

San Jose, CA 95110

Office:  +1 (408) 916-4570

Fax:     +1 (408) 916-4571

salesusa [at] tracopower.com (Email)

Website



tecsupport

Sager Electronics

19 Leona Drive

Middleborough, MA 02346

Phone: +1 (866) 588 1750

Fax:     +1 (408) 588 1750

power [at] sager.com (Email)

Website

TRC Electronics

4171 Stony Lane

Doylestown, PA 18902

Phone: +1 (888) 612 9514

sales [at] trcelectronics.com (Email)

Website

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
PHV 12-350S10P
3.5 W
10.8-16.5 VDC
350 VDC

3.5 - 5 Watt High Voltage power supply, industrial, 12 VDC input, up to 2 kVDC output, encapsulated, 1.6" x 2.4"

Not recommended for new design
PHV 12-350S10P
PHV 12-350S10N
3.5 W
10.8-16.5 VDC
-350 VDC

3.5 - 5 Watt High Voltage power supply, industrial, 12 VDC input, up to 2 kVDC output, encapsulated, 1.6" x 2.4"

Not recommended for new design
PHV 12-350S10N
PHV 12-0.5K1000P
5 W
10.8-16.5 VDC
500 VDC

3.5 - 5 Watt High Voltage power supply, industrial, 12 VDC input, up to 2 kVDC output, encapsulated, 1.6" x 2.4"

Not recommended for new design
PHV 12-0.5K1000P
PHV 12-0.5K1000N
5 W
10.8-16.5 VDC
-500 VDC

3.5 - 5 Watt High Voltage power supply, industrial, 12 VDC input, up to 2 kVDC output, encapsulated, 1.6" x 2.4"

Not recommended for new design
PHV 12-0.5K1000N
PHV 12-1.0K5000P
5 W
10.8-16.5 VDC
1000 VDC

3.5 - 5 Watt High Voltage power supply, industrial, 12 VDC input, up to 2 kVDC output, encapsulated, 1.6" x 2.4"

Not recommended for new design
PHV 12-1.0K5000P
PHV 12-2.0K2500P
5 W
10.8-16.5 VDC
2000 VDC

3.5 - 5 Watt High Voltage power supply, industrial, 12 VDC input, up to 2 kVDC output, encapsulated, 1.6" x 2.4"

Not recommended for new design
PHV 12-2.0K2500P
PHV 12-2.0K2500N
5 W
10.8-16.5 VDC
-2000 VDC

3.5 - 5 Watt High Voltage power supply, industrial, 12 VDC input, up to 2 kVDC output, encapsulated, 1.6" x 2.4"

Not recommended for new design
PHV 12-2.0K2500N