smd-package

DC/DC Converters SMDパッケージ 1 - 15 Watt

SMDパッケージの絶縁型DC/DCコンバータは、出力電圧が非制御または制御された1~15Wの製品を取り揃えています。すべてのモデルが高いピン精度を提供し、自動ピックアンドプレースマシンに適合しています。また、鉛フリーリフローはんだ工程での高温に耐え、IPC J-STD-020D規格に準拠しています。また、すべての製品は、テープ&リールパッケージで提供することができます。
Models
Product Series
Power
Input
Output
Short Description
Datasheet
Additional Info
0.5 A
4.75-32, 6.5-32, 8-32, 11-32, 15-32, 18-32 VDC
1.5, 1.8, 2.5, 3.3, 5, 6.5, 9, 12, 15 VDC

0.5 Amp POL switching regulator, wide input range, pos.-pos. circuit, SMD package

Pinning
1 W
4.5-18, 9-36, 18-75 VDC
3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDC

1 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, SMD package

Pinning
1 W
4.5-5.5, 10.8-13.2, 21.6-26.4 VDC
3.3, 5, 9, 12, 15, ±5, ±12, ±15 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, plastic case, SMD package

Pinning
1 W
4.5-5.5, 10.8-13.2, 21.6-26.4 VDC
3.3, 5, 12, 15, ±5, ±12, ±15 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, 3000 VDC I/O-isolation, plastic case, SMD package

Pinning
1 W
4.5-9, 9-18, 18-36, 36-75 VDC
5, 12, 15, ±12, ±15 VDC

1 Watt DC/DC converter, industrial, 2:1 input, regulated, 1600 VDC I/O-isolation, plastic case, SMD (DIP-14)

Pinning
New
1 W
4.5-5.5, 10.8-13.2, 21.6-26.4 VDC
5, 12, 15, ±12, ±15 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, reinforced high isolation (3000 VAC), high working voltage (480 VAC), encapsulated, SMD-14

Pinning
1 W
4.5-13.2, 9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

1 Watt DC/DC converter, industrial, 2:1 input, regulated, compact design, 1600 VDC isolation, encapsulated, SMD package

Pinning
1 W
4.5-5.5, 10.8-13.2, 21.6-26.4 VDC
5, 9, 12, 15, ±5, ±12, ±15 VDC

1 Watt DC/DC converter, industrial, ±10% input, unregulated, encapsulated, SMD package

Pinning
1 A
3-5.5, 3.8-5.5, 4.6-36, 4.75-36, 6.5-36, 9-36, 12-36, 15-36, 18-36 VDC
1.2, 1.5, 1.8, 2.5, 3.3, 5, 6.5, 9, 12, 15 VDC

1 Amp POL switching regulator, wide input range, pos.-pos. circuit, SMD package

Pinning
1 A
3-5.5, 4.6-42, 6.5-42, 10.5-42, 13.5-42, 16.5-42 VDC
2.5, 3.3, 5, 9, 12, 15 VDC

1 Amp POL switching regulator, wide input range, pos.-neg. circuit, SMD package

Pinning
2 W
4.5-9, 9-18, 18-36, 36-75 VDC
5, 12, 15, ±12, ±15 VDC

2 Watt DC/DC converter, industrial, 2:1 input, regulated, encapsulated (overmold), SMD (DIP-14)

Pinning
2 W
4.5-18, 9-36, 18-75 VDC
5, 12, 15, ±12, ±15 VDC

2 Watt DC/DC converter, industrial, 4:1 input, regulated, encapsulated (overmold), SMD (DIP-14)

Pinning
2 W
4.5-5.5, 10.8-13.2, 21.6-26.4 VDC
3.3, 5, 12, ±5, ±12, ±15 VDC

2 Watt DC/DC converter, industrial, ±10% input, unregulated, plastic case, SMD package

Pinning
2 W
4.5-5.5, 10.8-13.2, 21.6-26.4 VDC
5, 12, 15, ±12, ±15 VDC

2 Watt DC/DC converter, medical, ±10% input, unregulated, 4000 VAC I/O-isolation (2 x MOOP), plastic case, SMD (DIP-16)

Pinning
2 W
4.5-12, 9-18, 18-36, 36-75 VDC
3.3, 5, 9, 12, 15, 24, ±12, ±15 VDC

2 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, SMD (DIP-16)

Pinning
2 W
4.5-12, 9-36, 18-75 VDC
5, 12, 15, 24, ±12, ±15 VDC

2 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, plastic case, SMD (DIP-14)

Pinning
2 W
4.5-13.2, 9-18, 18-36, 36-75 VDC
3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDC

2 Watt DC/DC converter, industrial, 2:1 input, regulated, compact design, 1600 VDC isolation, encapsulated, SMD package

Pinning
3 W
4.5-18, 9-36, 18-75 VDC
3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDC

3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, SMD package

Pinning
3 W
4.5-9, 9-18, 18-36, 36-75 VDC
5, 12, 15, ±12, ±15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, encapsulated (overmold), SMD (DIP-14)

Pinning
3 W
4.5-18, 9-36, 18-75 VDC
5, 12, 15, ±12, ±15 VDC

3 Watt DC/DC converter, industrial, 4:1 input, regulated, encapsulated (overmold), SMD (DIP-14)

Pinning
3 W
9-36, 18-75 VDC
3.3, 5, 12, 15, ±5, ±12, ±15 VDC

3 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)

Pinning
3 W
4.5-12, 9-36, 18-75 VDC
5, 12, 15, 24, ±12, ±15 VDC

3 Watt DC/DC converter, industrial, 4:1 input, regulated, 1600 VDC I/O-isolation, plastic case, SMD (DIP-14)

Pinning
3 W
4.5-13.2, 9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, compact design, 1600 VDC isolation, encapsulated, SMD package

Pinning
3.5 W
4.5-12, 9-18, 18-36, 36-75 VDC
5, 9, 12, 15, 24, ±12, ±15 VDC

3.5 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, SMD (DIP-16)

Pinning
5 W
4.5-13.2, 9-36, 18-75 VDC
3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDC

5 Watt DC/DC converter, industrial, 4:1 input, highest power density, regulated, encapsulated, SMD package

Pinning
5 W
9-36, 18-75 VDC
3.3, 5, 12, 15, ±5, ±12, ±15 VDC

5 Watt DC/DC converter, industrial, 4:1 input, plastic case, SMD (DIP-24)

Pinning