TRV 2-2423M

Product

Active
Product is recommended for new designs.
Similar Models
Keep me updated
Keep me updated on the series "TRV 2M"

The TRV 2M is a series of 2 Watt DC/DC converters in a compact SIP-9 package with reinforced isolation of 5000 VAC for medical and industrial applications. The series offers a 1.5:1 input voltage range with a nominal input ranging between 5 and 24 VDC. With a continuous short circuit protection and a low leakage current of less than 2 µA, this converter is especially suited to protect any connected interfaces or applied parts to patients. Featuring almost fully regulated outputs this series provides great level of regulation without affecting the cost efficiency. It is an ideal solution for applications where an unregulated DC/DC converter would not meet your regulation requirements but cost still is a critical factor. With an operating temperature range from -40 to +80°C without derating and certifications acc. IEC/EN/ES 60601-1 3rd ed. for 2xMOPP and IEC/EN/UL 62368-1 this series is suitable for many different applications where a medical isolation system and short circuit protection is needed.

Download

Specifications
Output Voltage
±15 VDC
Output Current
67/67 mA
Power Rating
2 W
Number of Outputs
dual
Input Voltage
19.2-28.8 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
SIP9
Length
19.6 mm
Width
9.9 mm
Depth
12.5 mm
Efficiency
80 %
Maximum Temperature
95 °C
Minimum Temperature
-40 °C
Weight
4.8 g
Ripple and Noise
125 mVp-p typ.
Capacitive Load
220 µF
Remote On/Off
No
Safety Approvals
EN 62368-1, EN 60601-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
5000 VAC
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
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
NEW!
TRV 2-0510M
2 W
4.5-7 VDC
3.3 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-0510M
NEW!
TRV 2-0511M
2 W
4.5-7 VDC
5 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-0511M
NEW!
TRV 2-0512M
2 W
4.5-7 VDC
12 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-0512M
NEW!
TRV 2-0513M
2 W
4.5-7 VDC
15 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-0513M
NEW!
TRV 2-0521M
2 W
4.5-7 VDC
±5 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-0521M
NEW!
TRV 2-0522M
2 W
4.5-7 VDC
±12 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-0522M
NEW!
TRV 2-0523M
2 W
4.5-7 VDC
±15 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-0523M
NEW!
TRV 2-1210M
2 W
9.6-14.4 VDC
3.3 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-1210M
NEW!
TRV 2-1211M
2 W
9.6-14.4 VDC
5 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-1211M
NEW!
TRV 2-1212M
2 W
9.6-14.4 VDC
12 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-1212M
NEW!
TRV 2-1213M
2 W
9.6-14.4 VDC
15 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-1213M
NEW!
TRV 2-1221M
2 W
9.6-14.4 VDC
±5 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-1221M
NEW!
TRV 2-1222M
2 W
9.6-14.4 VDC
±12 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-1222M
NEW!
TRV 2-1223M
2 W
9.6-14.4 VDC
±15 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-1223M
NEW!
TRV 2-1510M
2 W
12-18 VDC
3.3 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-1510M
NEW!
TRV 2-1511M
2 W
12-18 VDC
5 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-1511M
NEW!
TRV 2-1512M
2 W
12-18 VDC
12 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-1512M
NEW!
TRV 2-1513M
2 W
12-18 VDC
15 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-1513M
NEW!
TRV 2-1521M
2 W
12-18 VDC
±5 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-1521M
NEW!
TRV 2-1522M
2 W
12-18 VDC
±12 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-1522M
NEW!
TRV 2-1523M
2 W
12-18 VDC
±15 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-1523M
NEW!
TRV 2-2410M
2 W
19.2-28.8 VDC
3.3 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-2410M
NEW!
TRV 2-2411M
2 W
19.2-28.8 VDC
5 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-2411M
NEW!
TRV 2-2412M
2 W
19.2-28.8 VDC
12 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-2412M
NEW!
TRV 2-2413M
2 W
19.2-28.8 VDC
15 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-2413M
NEW!
TRV 2-2421M
2 W
19.2-28.8 VDC
±5 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-2421M
NEW!
TRV 2-2422M
2 W
19.2-28.8 VDC
±12 VDC

2 Watt DC/DC converter, medical/industrial, 1.5:1 input, regulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9

Active
TRV 2-2422M
Similar Models
TIM 2-2423

2 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-16

TRV 1-2423M

1 Watt DC/DC converter, medical/industrial, ±10% input, unregulated, 5000 VAC isolation, 2xMOPP, encapsulated, SIP-9