TEN-HS2

Product

Active
Compatible series
Keep me updated
Keep me updated

2"x1.5" metal heatsink, 8.2 K/W, H=5.6 mm

Download

Specifications
Surface Finish
Anodized (black)
Material
Aluminum
Package Content
Heatsink, thermal pad and 2 clamps
Length
49.8 mm
Width
39 mm
Height
5.6 mm
Weight
15 g
Product Warranty
3-year
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
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Compatible Series

0/8Compare Products
Compare
Product Series
Power
Input
Output
Short description
Datasheet
Additional Info
30 W
10-40, 18-75 VDC
1.8, 2.5, 3.3, 5, 12, 15, ±12, ±15 VDC

30 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1.6" metal package