TMT 15124C

Product

End of Life
Product is mature but remains in production for sustaining programs. This status is in effect since May 2016.
Similar ModelsCompatible accessories
Keep me updated
Keep me updated on the series "TMT-C"

The TMT series power modules are AC/DC power supplies in compact fully encapsulated module. They feature easy installation with screw terminals and optional DIN-rail mounting adaptor or direct PCB mounting with solder pins. Compliance with international safety standards including UL 508 listing qualify these products for worldwide markets.
These AC/DC modules offer an interesting power supply solution for many space critical applications in commercial and industrial electronic equipment.
The series is approved to medical standard IEC60601-1 ed.3.0. A re-approval to IEC60601-1 ed.3.1 is not scheduled.

Specifications
Output Voltage
24 VDC
Output Current
625 mA
Power Rating
15 W
Number of Outputs
single
Input Voltage
85-264 VAC / 85-370 VDC
Housing Type
Plastic Case
Mounting Type
Chassis Mount
Connection Type
Screw Terminal
Length
77 mm
Width
45 mm
Depth
26.4 mm
Efficiency
83 %
Maximum Temperature
50 °C
Minimum Temperature
-25 °C
Weight
90 g
Capacitive Load
10000 µF
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 62368-1, EN 60601-1, UL 508
Insulation System
Reinforced Insulation
I/O Isolation Voltage
4000 VDC
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
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
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
TMT 15105C
15 W
85-264 VAC / 85-370 VDC
5 VDC

15 Watt C/DC modules, industrial/medical, single-, dual- and triple output models, 4000 VAC I/O-isolation, encapsulated, Chassis mount

End of Life
TMT 15105C
TMT 15112C
15 W
85-264 VAC / 85-370 VDC
12 VDC

15 Watt C/DC modules, industrial/medical, single-, dual- and triple output models, 4000 VAC I/O-isolation, encapsulated, Chassis mount

End of Life
TMT 15112C
TMT 15115C
15 W
85-264 VAC / 85-370 VDC
15 VDC

15 Watt C/DC modules, industrial/medical, single-, dual- and triple output models, 4000 VAC I/O-isolation, encapsulated, Chassis mount

End of Life
TMT 15115C
TMT 15212C
15 W
85-264 VAC / 85-370 VDC
±12 VDC

15 Watt C/DC modules, industrial/medical, single-, dual- and triple output models, 4000 VAC I/O-isolation, encapsulated, Chassis mount

End of Life
TMT 15212C
TMT 15215C
15 W
85-264 VAC / 85-370 VDC
±15 VDC

15 Watt C/DC modules, industrial/medical, single-, dual- and triple output models, 4000 VAC I/O-isolation, encapsulated, Chassis mount

End of Life
TMT 15215C
TMT 30105C
30 W
85-264 VAC / 85-370 VDC
5 VDC

30 Watt C/DC modules, industrial/medical, single-, dual- and triple output models, 4000 VAC I/O-isolation, encapsulated, Chassis mount

End of Life
TMT 30105C
TMT 30112C
30 W
85-264 VAC / 85-370 VDC
12 VDC

30 Watt C/DC modules, industrial/medical, single-, dual- and triple output models, 4000 VAC I/O-isolation, encapsulated, Chassis mount

End of Life
TMT 30112C
TMT 30115C
30 W
85-264 VAC / 85-370 VDC
15 VDC

30 Watt C/DC modules, industrial/medical, single-, dual- and triple output models, 4000 VAC I/O-isolation, encapsulated, Chassis mount

End of Life
TMT 30115C
TMT 30124C
30 W
85-264 VAC / 85-370 VDC
24 VDC

30 Watt C/DC modules, industrial/medical, single-, dual- and triple output models, 4000 VAC I/O-isolation, encapsulated, Chassis mount

End of Life
TMT 30124C
TMT 30212C
30 W
85-264 VAC / 85-370 VDC
±12 VDC

30 Watt C/DC modules, industrial/medical, single-, dual- and triple output models, 4000 VAC I/O-isolation, encapsulated, Chassis mount

End of Life
TMT 30212C
TMT 30215C
30 W
85-264 VAC / 85-370 VDC
±15 VDC

30 Watt C/DC modules, industrial/medical, single-, dual- and triple output models, 4000 VAC I/O-isolation, encapsulated, Chassis mount

End of Life
TMT 30215C
TMT 30252C
29 W
85-264 VAC / 85-370 VDC
5/12 VDC

30 Watt C/DC modules, industrial/medical, single-, dual- and triple output models, 4000 VAC I/O-isolation, encapsulated, Chassis mount

End of Life
TMT 30252C
TMT 30522C
30 W
85-264 VAC / 85-370 VDC
5/±12 VDC

30 Watt C/DC modules, industrial/medical, single-, dual- and triple output models, 4000 VAC I/O-isolation, encapsulated, Chassis mount

End of Life
TMT 30522C
TMT 30515C
30 W
85-264 VAC / 85-370 VDC
5/±15 VDC

30 Watt C/DC modules, industrial/medical, single-, dual- and triple output models, 4000 VAC I/O-isolation, encapsulated, Chassis mount

End of Life
TMT 30515C
TMT 50105C
45 W
85-264 VAC / 85-370 VDC
5 VDC

50 Watt C/DC modules, industrial/medical, single-, dual- and triple output models, 4000 VAC I/O-isolation, encapsulated, Chassis mount

End of Life
TMT 50105C
TMT 50112C
50 W
85-264 VAC / 85-370 VDC
12 VDC

50 Watt C/DC modules, industrial/medical, single-, dual- and triple output models, 4000 VAC I/O-isolation, encapsulated, Chassis mount

End of Life
TMT 50112C
TMT 50115C
51 W
85-264 VAC / 85-370 VDC
15 VDC

50 Watt C/DC modules, industrial/medical, single-, dual- and triple output models, 4000 VAC I/O-isolation, encapsulated, Chassis mount

End of Life
TMT 50115C
TMT 50124C
55 W
85-264 VAC / 85-370 VDC
24 VDC

50 Watt C/DC modules, industrial/medical, single-, dual- and triple output models, 4000 VAC I/O-isolation, encapsulated, Chassis mount

End of Life
TMT 50124C
TMT 50148C
55 W
85-264 VAC / 85-370 VDC
48 VDC

50 Watt C/DC modules, industrial/medical, single-, dual- and triple output models, 4000 VAC I/O-isolation, encapsulated, Chassis mount

End of Life
TMT 50148C
Similar Models
TMP 15124C

15 Watt AC/DC modules, industrial, 85-264 VAC input, low profile plastic casing, 3000 VAC I/O-isolation, encapsulated, Chassis mount

TMPW 25-124-J

25 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 3.48" x 1.08"

TPP 15-124-J

15 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, chassis mount (JST) 2.82" x 1.14"

Compatible accessories