THD 15-2410N
Produkt
The THD 15N series models provide 15 Watt output power out of a very compact shielded metal case that occupies only 1 inch² of board space. The converters work with a high efficiency over the full load range and draw a very low input current at no load conditions. All models have a wide 2:1 input voltage range and a precisely regulated output voltage. Typical applications for these converters are mobile equipment, instrumentation, distributed power architectures in communication and industrial electronics and everywhere where space on PCB is critical
Herunterladen
Where to buy
- Europa
- Austria
- Belgium
- Bulgaria
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Deutschland
- Greece
- Hungary
- Ireland
- Italy
- Latvia
- Lithuania
- Netherlands
- Norway
- Poland
- Portugal
- Romania
- Russia
- Serbia
- Slovakia
- Slovenia
- Spain
- Sweden
- Schweiz
- Turkey
- Ukraine
- United Kingdom
- Americas
- Argentina
- Brasilien
- Chile
- Canada
- Colombia
- Ecuador
- Mexico
- Peru
- USA
- Asia Pacific
- Australia
- China
- Hong Kong
- India
- Indonesia
- Japan
- Malaysia
- New Zealand
- Philippines
- Singapore
- South Korea
- Sri Lanka
- Taiwan
- Thailand
- Vietnam
- Middle East
- Israel
- Saudi Arabia
- United Arab Emirates
- Afrika
- Egypt
- South Africa
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Andere Modelle in Serie
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
15 Watt DC/DC converter, industrial, 4:1 input, encapsulated, DIP-24
15 Watt DC/DC converter, industrial, 4:1 input, encapsulated, DIP-24
15 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 1.0" x 1.0" metal package
Common Mode Choke, 325 µH, 35 mΩ, 3.3 A