TEN 6-1223N
Produkt
The TEN 6N series is designed for an optimized cost/performance ratio of DC/DC converters with output power of 6 Watt.
General features like no minimum load requirement, overload protection, internal filter for EN55032 class A and high efficiency make these converters easy to design in. With the popular DIP-24 standard package they are also a drop in replacement for many cost critical applications.
Herunterladen
![](/sites/default/files/styles/product_sign/public/products/signs/190_UL_Rec_Sign.png?itok=eYud1tPR&t=1721692802)
![](/sites/default/files/styles/product_sign/public/products/signs/050_CSA_Sign.png?itok=VdoVeL9a&t=1721692802)
![](/sites/default/files/styles/product_sign/public/products/signs/200_CB_Scheme_Sign.png?itok=ggeYYpnn&t=1721692802)
Where to buy
- Europa
Austria
Belgium
Bulgaria
Croatia
Czech Republic
Denmark
Estonia
Finland
France
Deutschland
Greece
Hungary
Ireland
Italy
Latvia
Lithuania
Netherlands
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Sweden
Schweiz
Turkey
Ukraine
United Kingdom
- Americas
Argentina
Brasilien
Chile
Canada
Colombia
Ecuador
Mexico
Peru
USA
- Asia Pacific
Australia
China
Hong Kong
India
Indonesia
Japan
Malaysia
New Zealand
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Thailand
Vietnam
- Middle East
Israel
Saudi Arabia
United Arab Emirates
- Afrika
Egypt
South Africa
![](/themes/custom/traco/images/stock_section_image.png)
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Andere Modelle in Serie
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten6n_mainpicture.jpeg?itok=29oRt7f8&t=1721692802)
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_teaser/public/products/pictures/ten6win_mainpicture.jpeg?itok=oAOK-eE3&t=1721692802)
6 Watt DC/DC converter, industrial, 4:1 input, encapsulated, DIP-24
![](/sites/default/files/styles/product_teaser/public/products/pictures/ten8_mainpicture.jpeg?itok=152dT-LO&t=1721692802)
8 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24 metal package