TEL 30-2411
Produkt
This series is certified according to IEC/EN/UL 60950-1 and will not be upgraded to IEC/EN/UL 62368-1!
The TEL 30 Series is a new range of cost efficient, isolated 30W converters in a shielded metal case with excellent specification. The 10 models in this series feature 2:1 input range with 18-36 or 36-75 VDC. Overload and over voltage protection, under voltage shutdown as well as remote On/Off are features of this converter. Typical applications for the TEL 30 Series converter are communication and networking systems, industrial electronics and distributed power architectures.
Herunterladen
Where to buy
- Europa
- Austria
- Belgium
- Bulgaria
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Deutschland
- Greece
- Hungary
- Ireland
- Italy
- Latvia
- Lithuania
- Netherlands
- Norway
- Poland
- Portugal
- Romania
- Russia
- Serbia
- Slovakia
- Slovenia
- Spain
- Sweden
- Schweiz
- Turkey
- Ukraine
- United Kingdom
- Americas
- Argentina
- Brasilien
- Chile
- Canada
- Colombia
- Ecuador
- Mexico
- Peru
- USA
- Asia Pacific
- Australia
- China
- Hong Kong
- India
- Indonesia
- Japan
- Malaysia
- New Zealand
- Philippines
- Singapore
- South Korea
- Sri Lanka
- Taiwan
- Thailand
- Vietnam
- Middle East
- Israel
- Saudi Arabia
- United Arab Emirates
- Afrika
- Egypt
- South Africa
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Andere Modelle in Serie
30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
30 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
30 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
40 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package
2"x1" metal heatsink, 13.2 K/W, H=5.9 mm