TEN 60-2411WIN
Produkt
The TEN 60WIN series is a family of high performance 60 Watt DC/DC converter modules featuring ultra wide 4:1 input voltage ranges in a six side shielded 2” x 1” metal package with industry standard footprint. Standard features include remote On/Off, over voltage protection, under voltage lockout and short circuit protection. High efficiency across load range and low input current characteristics at no load make these converters the ideal solution for battery-operated systems. Typical applications are in wireless networks, telecom/datacom, industry control systems and measurement equipment.
Herunterladen
Where to buy
- Europa
- Austria
- Belgium
- Bulgaria
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Deutschland
- Greece
- Hungary
- Ireland
- Italy
- Latvia
- Lithuania
- Netherlands
- Norway
- Poland
- Portugal
- Romania
- Russia
- Serbia
- Slovakia
- Slovenia
- Spain
- Sweden
- Schweiz
- Turkey
- Ukraine
- United Kingdom
- Americas
- Argentina
- Brasilien
- Chile
- Canada
- Colombia
- Ecuador
- Mexico
- Peru
- USA
- Asia Pacific
- Australia
- China
- Hong Kong
- India
- Indonesia
- Japan
- Malaysia
- New Zealand
- Philippines
- Singapore
- South Korea
- Sri Lanka
- Taiwan
- Thailand
- Vietnam
- Middle East
- Israel
- Saudi Arabia
- United Arab Emirates
- Afrika
- Egypt
- South Africa
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Andere Modelle in Serie
60 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
60 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
60 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
60 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
60 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
60 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
60 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
60 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
60 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
60 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
60 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
60 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
60 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package
60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package
Common Mode Choke, 305 µH, 10 mΩ, 11.3 A
Inductor, 3.3 µH, 18 mΩ, 10 A
2"x1" metal heatsink, 10 K/W, H=5.6 mm
2"x1" metal heatsink, 6 K/W, H=20.3 mm
2"x1" metal heatsink, 9 K/W, H=7.6 mm
2"x1" metal heatsink, 7 K/W, H=12.7 mm