TEN 30-7213UIR
Produkt
The TEN 30UIR is a series of high-performance DC/DC converters with an ultra-wide 12:1 input voltage range and a power output of 30 watt. The TEN 30UIR comes in a compact, fully encapsulated 2”x1” housing for highest reliability and effective cooling. Thanks to its dedicated holdup capacitor connection, the TEN 30UIR meets extended holdup-time requirements without the need for bulky input capacitors. The TEN 30UIR is EN 50155 certified for rolling stock applications, EN 61373 certified for resistance against mechanical shock and vibration and EN 45545-2 certified for fire behavior. The TEN 30UIR also comes with IEC/EN/UL 62368-1 safety approvals for use in a wide range of demanding industrial applications.
Herunterladen
![](/sites/default/files/styles/product_sign/public/products/signs/190_UL_Rec_Sign.png?itok=eYud1tPR&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/200_CB_Scheme_Sign.png?itok=ggeYYpnn&t=1724544001)
Where to buy
- Europa
Austria
Belgium
Bulgaria
Croatia
Czech Republic
Denmark
Estonia
Finland
France
Deutschland
Greece
Hungary
Ireland
Italy
Latvia
Lithuania
Netherlands
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Sweden
Schweiz
Turkey
Ukraine
United Kingdom
- Americas
Argentina
Brasilien
Chile
Canada
Colombia
Ecuador
Mexico
Peru
USA
- Asia Pacific
Australia
China
Hong Kong
India
Indonesia
Japan
Malaysia
New Zealand
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Thailand
Vietnam
- Middle East
Israel
Saudi Arabia
United Arab Emirates
- Afrika
Egypt
South Africa
![](/themes/custom/traco/images/stock_section_image.png)
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Andere Modelle in Serie
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten30uir_mainpicture.jpeg?itok=3NS_ceTl&t=1724544001)
30 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 2”x1”
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten30uir_mainpicture.jpeg?itok=3NS_ceTl&t=1724544001)
30 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 2”x1”
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten30uir_mainpicture.jpeg?itok=3NS_ceTl&t=1724544001)
30 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 2”x1”
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten30uir_mainpicture.jpeg?itok=3NS_ceTl&t=1724544001)
30 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 2”x1”
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten30uir_mainpicture.jpeg?itok=3NS_ceTl&t=1724544001)
30 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 2”x1”
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten30uir_mainpicture.jpeg?itok=3NS_ceTl&t=1724544001)
30 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 2”x1”
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten30uir_mainpicture.jpeg?itok=3NS_ceTl&t=1724544001)
30 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 2”x1”
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten30uir_mainpicture.jpeg?itok=3NS_ceTl&t=1724544001)
30 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 2”x1”
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten30uir_mainpicture.jpeg?itok=3NS_ceTl&t=1724544001)
30 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 2”x1”
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten30uir_mainpicture.jpeg?itok=3NS_ceTl&t=1724544001)
30 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 2”x1”
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten30uir_mainpicture.jpeg?itok=3NS_ceTl&t=1724544001)
30 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 2”x1”
![](/sites/default/files/styles/product_teaser/public/products/pictures/ten40uir_mainpicture.jpeg?itok=KGGfV6ap&t=1724544001)
40 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 2”x1”
![](/sites/default/files/styles/product_teaser/public/products/pictures/tck_067_mainpicture.jpeg?itok=6BZPkgV_&t=1724544001)
Common Mode Choke, 620 µH, 25 mΩ, 7.5 A
![](/sites/default/files/styles/product_teaser/public/products/pictures/tck_169_mainpicture.jpeg?itok=lXOz8fgy&t=1724544001)
Common Mode Choke, 500 µH, 10 mΩ, 10.05 A
![](/sites/default/files/styles/product_teaser/public/products/pictures/tck_192_mainpicture.jpeg?itok=phITQox9&t=1724544001)
Inductor, 15 µH, 45 mΩ, 6.5 A
![](/sites/default/files/styles/product_teaser/public/products/pictures/tck_193_mainpicture.jpeg?itok=ZS2QjnCG&t=1724544001)
Inductor, 22 µH, 66 mΩ, 5 A
![](/sites/default/files/styles/product_teaser/public/products/pictures/ten_hs10_mainpicture.jpeg?itok=sDdZbsAO&t=1724544001)
2"x1" metal heatsink, 6 K/W, H=20.3 mm
![](/sites/default/files/styles/product_teaser/public/products/pictures/ten_hs8_mainpicture.jpeg?itok=-BLQKsFh&t=1724544001)
2"x1" metal heatsink, 9 K/W, H=7.6 mm
![](/sites/default/files/styles/product_teaser/public/products/pictures/ten_hs9_mainpicture.jpeg?itok=jGCb4KLs&t=1724544001)
2"x1" metal heatsink, 7 K/W, H=12.7 mm