encased-2022

AC/DC Schaltnetzteile Module in Metallgehäuse 15 - 1000W

Für allgemeine Anwendungen bieten wir eine Reihe von kostengünstigen Stromversorgungen in einem flachen Metallgehäuse mit Schraubklemmenblock an. Es sind Modelle mit Einfach-, Zweifach- oder Dreifach-Ausgang erhältlich.

Models
Product Series
Power
Input
Output
Short Description
Datasheet
Additional Info
15-1000 W
85-264 VAC / 120-375 VDC, 88-264 VAC / 125-375 VDC, 88-264 VAC / 127-375 VDC, 90-264 VAC / 127-375 VDC
3.3, 5, 12, 15, 24, 48, 5/12, 5/24, ±12, ±15, 5/12/-5, 5/±12, 5/±15, 5/12/24 VDC

15-1000 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, high power, metal enclosure, chassis mount

15-200 W
85-264 VAC / 120-375 VDC, 90-264 VAC / 120-375 VDC
3.3, 5, 12, 15, 24, 48 VDC

15-200 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, cost efficient, without fan, metal enclosure, chassis mount

18-960 W
85-264 VAC / 120-375 VDC, 88-264 VAC / 125-375 VDC, 90-264 VAC / 127-375 VDC
3.3, 5, 12, 15, 24, 7.5, 30, 48, 5/12, 5/24, ±12, ±15, 5/±12, 5/±15, 5/12/24, 36 VDC

18-960 Watt AC/DC, 85-264 VAC input, industrial, 3000 VAC isolation, high power, encased, chassis mount

120-480 W
90-264 VAC / 120-370 VDC
12, 24, 48 VDC

120-480 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, encased, chassis mount, U-Bracket metal case style

15 W
85-264 VAC / 120-375 VDC
3.3, 5, 12, 15, 24 VDC

15 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, cost efficient, without fan, metal enclosure, chassis mount

25 W
88-264 VAC / 125-375 VDC
3.3, 5, 12, 15, 24, 48 VDC

25 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

25 W
88-264 VAC / 125-375 VDC
3.3, 5, 7.5, 12, 15, 24, 30, 48 VDC

25 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

25 W
85-264 VAC / 120-375 VDC
3.3, 5, 12, 15, 24 VDC

25 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, cost efficient, without fan, metal enclosure, chassis mount

New
25 W
90-264 VAC / 140-340 VDC
3.3, 5, 12, 15, 24, 48 VDC

25 Watt AC/DC power supply, industrial, 90-264 VAC input, reinforced isolation, encased, chassis mount

35 W
88-264 VAC / 127-375 VDC
3.3, 5, 12, 15, 24, 48, 5/12, 5/24, ±12, ±15 VDC

35 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

35 W
88-264 VAC / 125-375 VDC
3.3, 5, 7.5, 12, 15, 24, 30, 48, 5/12, 5/24, ±12, ±15 VDC

35 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

35 W
85-264 VAC / 120-375 VDC
5, 12, 15, 24, 48 VDC

35 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, cost efficient, without fan, metal enclosure, chassis mount

New
35 W
90-264 VAC / 140-340 VDC
3.3, 5, 12, 15, 24, 36, 48 VDC

75 Watt AC/DC power supply, industrial, 90-264 VAC input, reinforced isolation, encased, chassis mount

40 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, 12/5, 15/5, 24/5, 12/5/-12, 15/5/-15, 24/5/12 VDC

40 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encased, chassis mount (screw terminal) 3.53" x 2.38"

50 W
85-264 VAC / 120-375 VDC
5, 12, 15, 24, 48 VDC

50 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, cost efficient, without fan, metal enclosure, chassis mount

60 W
90-264 VAC / 120-370 VDC
5, 12, 15, 24, 48 VDC

60 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, encased, chassis mount, 3.1" x 2"

60 W
88-264 VAC / 125-375 VDC
3.3, 5, 7.5, 12, 15, 24, 30, 48 VDC

60 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

65 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, 12/5, 15/5, 24/5, 12/5/-12, 15/5/-15, 24/5/12 VDC

65 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encased, chassis mount (screw terminal) 3.53" x 2.38"

75 W
85-264 VAC / 120-375 VDC
5, 12, 15, 24, 48 VDC

75 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, cost efficient, without fan, metal enclosure, chassis mount

New
75 W
90-264 VAC / 140-340 VDC
5, 12, 15, 24, 36, 48 VDC

75 Watt AC/DC power supply, industrial, 90-264 VAC input, reinforced isolation, encased, chassis mount

80 W
88-264 VAC / 125-375 VDC
5/12, 5/24, 5/±12, 5/±15, 5/12/24 VDC

80 Watt AC/DC, industrial, 88-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

100 W
90-132 and 187-264 VAC
5, 12, 15, 24, 48 VDC

100 Watt AC/DC power supply, industrial, 85-264 VAC input, 3000 VAC isolation, open frame, chassis mount 4" x 2"

100 W
85-264 VAC / 120-370 VDC
12, 15, 24, 28, 36, 48 VDC

100 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 5000 VAC isolation, encased, chassis mount 3" x 2"

100 W
85-264 VAC / 120-375 VDC
5, 12, 15, 24, 48 VDC

100 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, cost efficient, without fan, metal enclosure, chassis mount

New
100 W
90-264 VAC / 140-340 VDC
5, 12, 15, 24, 36, 48 VDC

100 Watt AC/DC power supply, industrial, 90-264 VAC input, reinforced isolation, encased, chassis mount

New
100 W
90-264 VAC / 140-340 VDC
12, 15, 24, 36, 48 VDC

100 Watt AC/DC power supply, industrial, 90-264 VAC input, reinforced isolation, active PFC, encased, chassis mount

120 W
85-264 VAC / 85-375 VDC
12, 24 VDC

120 Watt AC/DC power supply, industrial, rugged design for harsh outdoor environments, IP67, NEMA 4X rated, chassis mount, metal enclosure

120 W
90-264 VAC / 120-370 VDC
12, 24, 48 VDC

120 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, encased, chassis mount, U-Bracket metal case style

New
130 W
90-264 VAC
12, 24, 48 VDC

130 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, fanless operation, conduction cooled design, encased, 3.1" x 2.3"

150 W
85-264 VAC / 120-370 VDC
12, 15, 24, 28, 36, 48 VDC

150 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 5000 VAC isolation, encased, chassis mount 4" x 2"

150 W
85-264 VAC / 120-375 VDC
12, 15, 24, 48 VDC

150 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, cost efficient, without fan, metal enclosure, chassis mount

New
150 W
90-264 VAC / 140-340 VDC
5, 12, 15, 24, 36, 48 VDC

150 Watt AC/DC power supply, industrial, 90-264 VAC input, reinforced isolation, active PFC, encased, chassis mount

180 W
85-264 VAC / 120-370 VDC
12, 15, 18, 24, 28, 36, 48, 53 VDC

180 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 3000 VAC isolation, encased, 3.6" x 2.44"

180 W
85-264 VAC / 120-370 VDC
12, 15, 18, 24, 28, 36, 48, 53 VDC

180 Watt AC/DC power supply, medical, 85-264 VAC input, reinforced 4000 VAC isolation, encased, 3.6" x 2.44"

200 W
90-264 VAC / 120-375 VDC
12, 24, 48 VDC

200 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, cost efficient, without fan, metal enclosure, chassis mount

New
200 W
90-264 VAC / 140-340 VDC
12, 15, 24, 36, 48 VDC

200 Watt AC/DC power supply, industrial, 90-264 VAC input, reinforced isolation, encased, chassis mount

New
240 W
90-264 VAC
12, 24, 48 VDC

240 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, fanless operation, conduction cooled design, encased, 4.1" x 2.46"

240 W
90-264 VAC / 120-370 VDC
12, 24, 48 VDC

240 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, encased, chassis mount, U-Bracket metal case style

300 W
85-264 VAC / 120-370 VDC
12, 15, 18, 24, 28, 36, 48, 53 VDC

300 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 3000 VAC isolation, encased, 4.6" x 2.44"

300 W
85-264 VAC / 120-370 VDC
12, 15, 18, 24, 28, 36, 48, 53 VDC

300 Watt AC/DC power supply, medical, 85-264 VAC input, reinforced 4000 VAC isolation(2xMOPP), encased, 4.6" x 2.44"

320 W
85-264 VAC / 120-375 VDC
5, 12, 24, 36, 48 VDC

320 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

New
350 W
90-264 VAC / 140-340 VDC
12, 15, 24, 48 VDC

350 Watt AC/DC power supply, industrial, 90-264 VAC input, reinforced isolation, encased, chassis mount

450 W
85-264 VAC / 120-370 VDC
12, 15, 24, 28, 36, 48, 53 VDC

450 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encased, chassis mount 5.8" x 3"

450 W
85-264 VAC / 120-370 VDC
12, 15, 24, 28, 36, 48, 53 VDC

450 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, class II,reinforced 4000 VAC isolation, encased, chassis mount 5.8" x 3"

New
500 W
90-264 VAC / 127-370 VDC
12, 24, 48 VDC

500 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, conduction cooled design, encased, 5.1" x 3.2"

New
500 W
90-264 VAC / 127-370 VDC
12, 24, 48 VDC

500 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, fanless operation, conduction cooled design, encased, 5.1" x 3.2"

New
500 W
90-264 VAC / 140-340 VDC
12, 15, 24, 36, 48 VDC

500 Watt AC/DC power supply, industrial, 90-264 VAC input, reinforced isolation, active PFC, encased, chassis mount

750 W
90-264 VAC / 127-375 VDC
24, 48 VDC

750 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, high power, metal enclosure, chassis mount

New
800 W
90-264 VAC / 140-340 VDC
12, 15, 24, 36, 48 VDC

800 Watt AC/DC power supply, industrial, 90-264 VAC input, reinforced isolation, encased, chassis mount