直销和分销商
中东地区
Find out more
The TSC series is a range of high quality DC/DC converters qualified for demanding applications in industrial automation and telecom systems. The modular design allows customized solutions with high flexibility to power, input, output and other configurations.
Modular system for individual power solution
Robust mechanical design for industrial applications
Input voltages from 10 to 800 VDC
Input under voltage lockout
Standard models with output voltages up to 800 VDC
Also AC input 115/230 VAC or 400/480 VAC 3P avaliable
EMI complies with EN 55022, class A
Available with many individual options
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.