直销和分销商
中东地区
Find out more
The TEL 30 Series is a new range of cost efficient, isolated 30W converters in a shielded metal case with excellent specification. The 10 models in this series feature 2:1 input range with 18-36 or 36-75 VDC. Overload and over voltage protection, under voltage shutdown as well as remote On/Off are features of this converter. Typical applications for the TEL 30 Series converter are communication and networking systems, industrial electronics and distributed power architectures.
Highest power density: 30W in 51x25x9.6mm package
Industry standard footprint
Very high ffficiency
Models with low output Voltages: 2.5 & 3.3VDC
Output voltage adjustable
Optional remote On/Off
Under voltage lockout
Operating temperature range –40°C to +71°C
Six-side shielded metal case
Lead free design, RoHS compliant
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
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
30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
30 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
40 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package
30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package
2"x1" metal heatsink, 13.2 K/W, H=5.9 mm