29.10.2018

Ultra compact 10 Watt AC/DC power modules for industrial and household applications

TMPS 10 series
  •  Compact PCB Power module in1" x 1.5" package
  • Certified to EN 60335-1 and UL 62368-1 for household and industrial appliance
  • Reinforced I/O isolation 4000 VAC
  • Operating temperature range –25°C to +70°C
  • Allows 130% peak current up to 30s
  • Ready to meet ErP directive, < 0.15 W no load power consumption
  • EMI meets EN 55032 class B and EN 55014-1
  • Protection class II prepared
  • 3-year product warranty

The TMPS 10 series comprises ultra compact AC/DC power supply modules in a lightweight fully encapsulated plastic casing for PCB mount. Beside the latest safety approvals for industrial and IT solutions (IEC/EN/UL 62368-1), they are also certified to IEC/EN 60335-1 for household appliance. These 10 Watt modules are the ideal solution for low power or segregated circuits when space is critical or for an efficient powering of a standby mode when compliance to ErP directive is required. A peak current of 130% facilitates the activation of main circuits.

Models and Datasheet:

TMPS 10 series