TEL 5
The TEL 5 Series is a range of DC/DC-converter modules with wide input range of 2:1. State of the art SMD-technology guarantees a product with very high reliability and excellent cost / performance ratio. High efficiency allows an operating temperature range of –40°C to +85°C at full load. This product series provides an economical solution for many cost critical applications in industrial and consumer electronics.
Herunterladen
Wide 2:1 input range
Cost efficient design
High power density
High efficiency up to 86%
Built-in EN 55032 class A filter
I/O isolation 1’500 VDC
Regulated outputs
Continuous short-circuit protection
High reliability, MTBF >1 Mio. h
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Modelle in Serie
5 Watt DC/DC converter, industrial, 2:1 input, regulated, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, regulated, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, regulated, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, regulated, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, regulated, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, regulated, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, regulated, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, regulated, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, regulated, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 2:1 input, regulated, encapsulated, DIP-24
5 Watt DC/DC converter, industrial, 4:1 input, highest power density, regulated, encapsulated, DIP package
6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24