Suche nach Branche
Suche nach Kategorie
Benutzerdefinierte Suche
Karriere
Direktvertrieb und Distributoren
Europa
Find out moreAmericas
Find out moreAsia Pacific
Find out moreMiddle East
Find out moreAfrika
Find out more
The TRACOPOWER TSPC series is a family of DIN-rail power supplies with an excellent price/performance ratio. With tightly regulated output voltage and high immunity against electrical disturbances on the mains they provide a reliable power source for sensitive loads in industrial process controls, machine tools and other equipment exposed to a difficult industrial environment. Compact size, light weight, easy snap-on The TSPC series are high performance DIN-rail mount power supplies for harsh industrial environments. The design is based on the popular TRACOPOWER TSP series but with reduced electrical features to make these power supplies an easy to install and cost efficient but reliable solution for basic applications. Excellent electrical specifications and high immunity against electrical disturbances makes these compact modules the best choice for reliable industrial systems and machines. For system applications all models provide a Power-Good signal. The TSPC series power supplies complies with the latest safety and EMC standards for industrial environments and include ATEX EN 60079 certification and IEC 60079 test report for applications in hazardous locations.
Rugged metal case for harsh industrial environments
Industrial operating temperature range: –25°C to +70°C
Overload and and overtemperature protection
Power boost up to 120 %
Power-Good signal
Shock and vibration proof
International safety approval package
ATEX certification for hazardous locations
Decoupling module for redundant operation (optional)
Wall mounting (opt.)
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration.
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
30-120 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail
72-600 Watt AC/DC, industrial, 85-264 VAC input, for harsh environments, UPS module options, rugged metal case, DIN-Rail
Universal battery controller module for uninterruptable 24 VDC and 48 VDC bus voltage., metal case, DIN-Rail
Buffer module (up to 600 Watt), for any 24 VDC source, 120Ws buffer energy, compatible with TSP series
Decoupling module (up to 600 Watt), for 5 to 28 VDC models, compatible with TSPC series
Wall mounting kit, metal, for TSP 360 and TSP 600 series
Wall mounting kit, metal, for TSP 70 – 180 series