![](/sites/default/files/styles/product_detail/public/products/pictures/tex120_mainpicture.jpeg?itok=jr4aD-gu&t=1721606402)
TEX 120
Produkt
These isolated power supplies have been designed particularly for applications in extreme environments. The rugged die-cast aluminum housing is water, ice, oil and dust resistant in compliance with IP67 and NEMA 4X standards. The metal case works as an efficient heatsink allowing full power operation at up to +60°C ambient temperature (no fan required). With a shock and vibration proof construction the power supplies can be mounted directly on a machine. An International safety approval package includes CB scheme as well as ATEX certification for applications in hazardous locations i.e. in chemical or food processing industries. The TEX series offers a cost efficient solution for decentralized power systems in industrial automation applications with critical environment conditions.
Zusätzliche Dokumente
Herunterladen
![](/sites/default/files/styles/product_sign/public/products/signs/010_CE_Sign.png?itok=9SZ5WkFr&t=1721692802)
![](/sites/default/files/styles/product_sign/public/products/signs/011_UKCA_Sign.png?itok=KAPyCtFn&t=1721692802)
![](/sites/default/files/styles/product_sign/public/products/signs/050_CSA_Sign.png?itok=VdoVeL9a&t=1721692802)
![](/sites/default/files/styles/product_sign/public/products/signs/060_SIQ_Sign.png?itok=iazfOpdp&t=1721692802)
![](/sites/default/files/styles/product_sign/public/products/signs/090_EX_Sign.png?itok=6oMxDR9K&t=1721606402)
![](/sites/default/files/styles/product_sign/public/products/signs/180_UL_List_Sign.png?itok=x3QcjTIH&t=1721692802)
![](/sites/default/files/styles/product_sign/public/products/signs/200_CB_Scheme_Sign.png?itok=ggeYYpnn&t=1721692802)
Rugged isolated power supplies for harsh outdoor environments
Dust, water (incl. salt water), ice and oil resistant enclosure
IP67 and NEMA 4X rated
Connection via waterproof I/O plug-connectors
Shock & vibration proof construction
Operating temp. range –40°C to +85°C
DC-OK indicator, voltage adjust
Low ripple and noise
Class I, zone 2 approval incl. ATEX certification
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Modelle in Serie
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tex120_mainpicture.jpeg?itok=idt9BMk5&t=1721606402)
120 Watt AC/DC power supply, industrial, rugged design for harsh outdoor environments, IP67, NEMA 4X rated, chassis mount, metal enclosure
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tex120_mainpicture.jpeg?itok=idt9BMk5&t=1721606402)
120 Watt AC/DC power supply, industrial, rugged design for harsh outdoor environments, IP67, NEMA 4X rated, chassis mount, metal enclosure
![](/sites/default/files/styles/product_teaser/public/products/pictures/texc11_mainpicture.jpeg?itok=ZRNwok0B&t=1721606402)
Input cable, 2 m, accessory for the TEX 120 series
![](/sites/default/files/styles/product_teaser/public/products/pictures/texc21_mainpicture.jpeg?itok=YcnIv-BU&t=1721606402)
Output cable, 2 m, accessory for the TEX 120 series
![](/sites/default/files/styles/product_teaser/public/products/pictures/tex_p11_mainpicture.jpeg?itok=vJRsBpQL&t=1721606402)
4-pin female plug, accessory for the TEX 120 series
![](/sites/default/files/styles/product_teaser/public/products/pictures/tex_p21_mainpicture.jpeg?itok=IW8r7aEc&t=1721606402)
7-pin male plug, accessory for the TEX 120 series