TEP 160WIRCM
Produkt
The TEP 160WIRCM Series is a family of isolated high performance DC/DC converter modules with ultra-wide 4:1 input voltage ranges. They come in chassis mount version with screw terminal block. A very high efficiency allows full power operation without forced air cooling at 25°C. The very wide input voltage range makes these converters interesting solution for battery operated systems. Typical applications are in telecom/datacom, industry control and railway systems for on board power distribution.
Herunterladen
Chassis mount with screw terminal block
Ultra wide 4:1 input voltage ranges 9–36, 18–75, 43–160 VDC
EN 50155 approval for railway applications
Very high efficiency up to 91%
No minimum load
Soft start
Adjustable output voltage +10 / -20%
Sense line
Remote On/Off input
Under voltage lock-out circuit
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Modelle in Serie
160 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, railway, 4:1 input, Chassis mount, encapsulated, Half-Brick package
160 Watt DC/DC module, railway, 4:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package
160 Watt DC/DC module, railway, 4:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package
160 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, increased shock and vibration resistance, with EMI Filter, encapsulated, high power block
Common Mode Choke, 156 µH, 3 mΩ, 25 A
DIN-Rail mounting kit, metal, for TEP series
Common Mode Choke, 224 µH, 5 mΩ, 15.4 A
Common Mode Choke, 521 µH, 14 mΩ, 7.7 A