THL 6WISM
Produkt
This series is certified according to IEC/EN/UL 60950-1 and will not be upgraded to IEC/EN/UL 62368-1!
The THL 6WISM series is a family of compact 6 W dc/dc-converters with 4:1 input voltage ranges. The product is available in SMD-package which is 31% smaller than a standard DIP-24 package. The internal filter to meet EN55022 Class A without external components makes these converters easy to design in. They come with remote On/Off and short circuit protection. THL 6WISM converter is an excellent solution for data- and telecom applications and for instrumentation and industrial electronics.
Herunterladen
Ultra wide 4:1 input voltage range
Fully regulated output
Operating temperature range –40 °C to +80 °C
I/O isolation 1500 VDC
Short circuit protection
Input filter to meet EN 55022, class A
Remote On/Off
Optional tape & reel package
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
All TRACOPOWER surface mount devices (SMD) are qualified for lead-free reflow solder process under the condition that the product is handled in accordance (J-STD-033B) to its moisture sensitivity level (IPC/JEDEC J-STD-020D.1).
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Modelle in Serie
6 Watt DC/DC converter, industrial, 4:1 input, regulated, plastic case, SMD (1" x 1")
6 Watt DC/DC converter, industrial, 4:1 input, regulated, plastic case, SMD (1" x 1")
6 Watt DC/DC converter, industrial, 4:1 input, regulated, plastic case, SMD (1" x 1")
6 Watt DC/DC converter, industrial, 4:1 input, regulated, plastic case, SMD (1" x 1")
6 Watt DC/DC converter, industrial, 4:1 input, regulated, plastic case, SMD (1" x 1")
6 Watt DC/DC converter, industrial, 4:1 input, regulated, plastic case, SMD (1" x 1")
6 Watt DC/DC converter, industrial, 4:1 input, regulated, plastic case, SMD (1" x 1")
6 Watt DC/DC converter, industrial, 4:1 input, regulated, plastic case, SMD (1" x 1")
6 Watt DC/DC converter, industrial, 4:1 input, regulated, plastic case, SMD (1" x 1")
6 Watt DC/DC converter, industrial, 4:1 input, regulated, plastic case, SMD (1" x 1")
6 Watt DC/DC converter, industrial, 4:1 input, regulated, plastic case, SMD (1" x 1")
6 Watt DC/DC converter, industrial, 4:1 input, regulated, plastic case, SMD (1" x 1")
6 Watt DC/DC converter, industrial, 4:1 input, regulated, plastic case, SMD (1" x 1")
6 Watt DC/DC converter, industrial, 4:1 input, regulated, plastic case, SMD (1" x 1")
6 Watt DC/DC converter, industrial, 4:1 input, regulated, plastic case, SMD (1" x 1")
6 Watt DC/DC converter, industrial, 4:1 input, regulated, plastic case, SMD (1" x 1")
5 Watt DC/DC converter, industrial, 4:1 input, highest power density, regulated, encapsulated, SMD package
3 Watt DC/DC converter, industrial, 4:1 input, regulated, encapsulated (overmold), SMD (DIP-14)
3 Watt DC/DC converter, industrial, 4:1 input, regulated, plastic case, SMD (DIP-16)