TEN 15-4812WI
Produkt
This series is certified according to IEC/EN/UL 60950-1 and will not be upgraded to IEC/EN/UL 62368-1!
The TEN 15WI series of DC/DC converters, comprising 10 different models, has
been designed for a wide range of applications including communications, industrial
systems and battery powered equipments. Full SMD-design with use of ceramic
chip capacitors guarantees a high reliability and a long lifetime. Other features of
this converters are internal filter to meet EN 55022, class A and FCC, level A and
an extended temperature range of –40°C to +85°C.
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
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Andere Modelle in Serie
15 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
20 Watt DC/DC converter, industrial, 4:1 input, cost optimized, high temperature range, encapsulated, 2" x 1" metal package
15 Watt DC/DC converter, industrial, 4:1 input, cost efficient design, encapsulated, 1" x 1" metal package
15 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1" x 1" metal package
2"x1" metal heatsink, 13.2 K/W, H=5.9 mm