TCK-194
Common Mode Choke, 180 µH, 5 mΩ, 16 A
Zusätzliche Dokumente
Herunterladen
Specifications
Inductance
180 µH
Inductance Tolerance
35 %
Impedance
5 mΩ
Rated Current
16 A
Maximum Temperature
105 °C
Minimum Temperature
-40 °C
Connection Type
THD (Through-Hole Device)
Length
18 mm
Width
16 mm
Height
16.5 mm
Weight
5.6 g
Product Warranty
3-year
Where to buy
Select your country
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
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
RoHS Compliance
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Compatible Series
0/8Produkte vergleichen
Compare
Product Series
Power
Input
Output
Short description
Datasheet
Additional Info
NEW!
30 W
9-75, 14-160 VDC
5, 5.1, 12, 15, 24, ±12, ±15 VDC
30 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 2”x1”
Open details
Pinning TEN 30UIR: Standard model
Pinning TEN 30UIR: Optional model with pre-assembled heatsink
NEW!
40 W
9-75, 14-160 VDC
5, 5.1, 12, 15, 24, ±12, ±15 VDC
40 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 2”x1”
Open details
Pinning TEN 40UIR: Standard model
Pinning TEN 40UIR: Optional model without heatsink