![](/sites/default/files/styles/product_detail/public/products/pictures/tspc_ups_mainpicture.jpeg?itok=djBOx8AB&t=1724544001)
TSPC-UPS
Produkt
This power supply provides an integrated professional battery management system to charge and monitor an external lead-acid battery. The result is a complete DC-UPS system in a compact housing with no additional parts needed. The external connected 12 V battery will be charged and held in charged mode by the power supply. In the event of a mains power failure the battery will supply the output power until the battery is discharged. To avoid overcharging the battery, an external temperature sensor adjusts the battery voltage automatically to the required end of charge voltage. This can extend the battery life. The battery is protected against deep discharge. Mains power and battery status are monitored regularly and failures indicated by corresponding LED’s and alarm outputs. The module also provides an external On/Off input to switch-off the battery.
Herunterladen
![](/sites/default/files/styles/product_sign/public/products/signs/010_CE_Sign.png?itok=9SZ5WkFr&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/011_UKCA_Sign.png?itok=KAPyCtFn&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/090_EX_Sign.png?itok=6oMxDR9K&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/190_UL_Rec_Sign.png?itok=eYud1tPR&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/200_CB_Scheme_Sign.png?itok=ggeYYpnn&t=1724544001)
Compact universal power supply for uniterruptable 24 VDC output voltage
Battery protection for over voltage, deep discharge, short circuit and reverse connection
Alarm outputs for input, output and battery condition
Remote On/Off for UPS function and power supply
Controlled end of charge voltage by battery temperature sensor
International safety approval package
Suitable for various external 12 VDC lead acid batteries
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Modelle in Serie
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tspc_ups_mainpicture.jpeg?itok=viLspDgb&t=1724544001)
Compact universal power supply for uninterruptable 24 VDC output voltage rugged metal case, DIN-Rail
![](/sites/default/files/styles/product_teaser/public/products/pictures/tib_bcmu_mainpicture.jpeg?itok=ID45KZn1&t=1724544001)
Uninterruptible power supply (UPS) module, 24 VDC, metal enclosure, DIN-rail
![](/sites/default/files/styles/product_teaser/public/products/pictures/tsp_ts_mainpicture.jpeg?itok=-OTP0g9V&t=1724544001)
Battery temperature sensor (10 kΩ NTC with 2m cable)