![](/sites/default/files/styles/product_detail/public/products/pictures/tci500_mainpicture.jpeg?itok=DB-Z4Lv7&t=1721606402)
TCI 500
Produkt
The TCI 500 is a 500 Watt forced air cooled AC/DC encased power supply series with a 4250 VAC reinforced isolation system. Traco Power’s new TCI line focuses on maximizing the proficiency of conduction cooled systems as it offers superior temperature behavior when mounted on a metal chassis or baseplate. Excellent efficiency of up to 92% allows the TCI 500 series to operate from –30 to +70°C with load derating. They also meet OVC III requirements and can operate at up to 5000 m altitude. Active power factor correction, EMC characteristics dedicated for applications in industrial/automation and test & measurement fields and high reliability make the new TCI line an ideal solution for any demanding industrial application.
Herunterladen
![](/sites/default/files/styles/product_sign/public/products/signs/200_CB_Scheme_Sign.png?itok=ggeYYpnn&t=1721606402)
![](/sites/default/files/styles/product_sign/public/products/signs/190_UL_Rec_Sign.png?itok=eYud1tPR&t=1721606402)
![](/sites/default/files/styles/product_sign/public/products/signs/010_CE_Sign.png?itok=9SZ5WkFr&t=1721606402)
![](/sites/default/files/styles/product_sign/public/products/signs/011_UKCA_Sign.png?itok=KAPyCtFn&t=1721606402)
![](/sites/default/files/styles/product_sign/public/products/signs/080_ERP_Ready_Sign.png?itok=WGsNfqGI&t=1721606402)
Forced air cooled design approach
Operating temperature range –30°C to +70°C
I/O reinforced isolation 4250 VAC
Over voltage category (OVC III)
High efficiency up to 92%
Operating up to 5000 m altitude
Internal EN 55032 conducted class B filter
Protection class I prepared
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Modelle in Serie
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tci500_mainpicture.jpeg?itok=r0dEjQ4Y&t=1721606402)
500 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, conduction cooled design, encased, 5.1" x 3.2"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tci500_mainpicture.jpeg?itok=r0dEjQ4Y&t=1721606402)
500 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, conduction cooled design, encased, 5.1" x 3.2"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tci500_mainpicture.jpeg?itok=r0dEjQ4Y&t=1721606402)
500 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, conduction cooled design, encased, 5.1" x 3.2"
![](/sites/default/files/styles/product_teaser/public/products/pictures/tci130_mainpicture.jpeg?itok=CKOPJadw&t=1721606402)
130 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, fanless operation, conduction cooled design, encased, 3.1" x 2.3"
![](/sites/default/files/styles/product_teaser/public/products/pictures/tci240_mainpicture.jpeg?itok=YH_z1frR&t=1721606402)
240 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, fanless operation, conduction cooled design, encased, 4.1" x 2.46"
![](/sites/default/files/styles/product_teaser/public/products/pictures/tci500u_mainpicture.jpeg?itok=PUGnGRDp&t=1721606402)
500 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, fanless operation, conduction cooled design, encased, 5.1" x 3.2"
![](/sites/default/files/styles/product_teaser/public/products/pictures/tci500_aux_mainpicture.jpeg?itok=XmsSGEl3&t=1721606402)
Auxiliary cable, 0.75 m, accessory for the TCI 500 series
![](/sites/default/files/styles/product_teaser/public/products/pictures/tci_ac1_mainpicture.jpeg?itok=D6PUZgXa&t=1721606402)
Input cable, 0.75 m, accessory for the TCI 130, TCI 240 and TCI 500 series