直销和分销商
中东地区
Find out more
The TXO 200 is a compact 200 Watt AC/DC open frame module with reinforced I/O isolation designed for a wide range of cost sensitive applications. A high efficiency of 90% allows the TXO 200 to deliver 150 Watt up to +50°C with convection cooling and 200 Watt up to +50°C with forced air cooling, while going up to +70°C with derating. It comes with an active power factor correction and EMC characteristics dedicated for applications in industrial/automation and test & measurement fields making these power supplies an ideal solution for various industrial and cost sensitive applications.
Industrial AC/DC power supplies for
cost sensitive applications in 4" x 3" package
Universal input range 90 to 264 VAC
Operating temperature range:
-20°C to +70°C
Protection class II prepared
Internal EN 55032 class B filter
Short circuit, overvoltage and overload
protection
IEC/EN/UL 62368-1 safety approvals
Compliance to EN 61000-3-2
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration.
The following link will take you to the declarations of conformity for the selected product:
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
150 Watt AC/DC power supply, industrial, 90-264 VAC input, reinforced isolation, open frame, chassis mount (JST), 4" x 2"
300 Watt AC/DC power supply, industrial, 90-264 VAC input, reinforced isolation, open frame, chassis mount (JST), 6" x 3"
Input cable, 0.75 m, accessory for the TCI 130, TCI 240 and TCI 500 series
Output cable, 0.75 m, accessory for the TXO 200/300 series