直销和分销商
中东地区
Find out more
The TRACOPOWER TXM series is a family of encased power supplies designed for wide range of cost critical applications. With a low profile metal case and screw terminal block connection, they are easy to install in any equipment. There are 43 models with single output voltages from 3.3 VDC to 48 VDC.
Very compact metal cased power supplies
Cost optimized design
High operating temperature up to 70°C
Low no load power consumption <0.5W up to 75 W units
Screw terminal block
No internal fan up to 150 W models
Universal input AC input, full range
Withstand 300 VAC surge input for 5 sec.
Adjustable output voltage
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration.
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
120-480 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, encased, chassis mount, U-Bracket metal case style
15-1000 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, high power, metal enclosure, chassis mount