直销和分销商
中东地区
Find out more
The TRACOPOWER TPC series is a family of lightweight DIN-rail power supplies with an excellent price/performance ratio. They consume sparse standby power, and operate with high efficiency to comply with the requirements of the European Ecodesign directive. They have universal input of 85-264VAC or 90-375VDC and are designed for class I operation in industrial and residential environments. With the optional active current sharing redundancy module, these power supplies provide a very reliable true redundant DC supply. For further details see page 3.
For industrial, office and residential environments
Meets European ErP directive (green mode), <0.3 W no load power consumption
High efficiency across full load range
Compact plastic case
Reliable snap-on mounting on DIN-rails or with wall mounting bracket (not included)
Output voltage adjustable
Power good signal
Low ripple and noise
Overload and short-circuit protection
Optional module for parallel and redundant operation
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration.
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
20-240 Watt AC/DC power supply, industrial/office/residential, 85-264 VAC input, slim plastic housing, DIN-Rail
Redundancy modules (240 Watt), for 24 or 48 VDC models, compatible with TPC series
Wall mounting bracket, plastic, for TPC 030
Wall mounting bracket, plastic, for TPC 055
Wall mounting bracket, plastic, for TPC 080
Wall mounting bracket, plastic, for TPC 120