直销和分销商
中东地区
Find out more
This generation of DIN-rail power supplies combines the most efficient circuit topology with optimized cost/performance ratio for industrial environments and for electrical control cabinets.
They have a very high efficiency of up to 94.5% which allows a very slim package design. The case offers the potentially useful feature to fix the DIN-rail clip to the side wall for the mounting inside flat panels. Over a period of minimum 4 seconds they can operate with a boost power of 150%. The boost power facilitates the activation of stepper motors, solenoids or actuators. The units operate with a high power factor of up to 99% by active power factor correction which also keeps the input inrush current low. The TIB series models are available with a nominal power of 80, 120, 240 or 480 Watt (+50% boost power). The output voltage is adjustable from 23.5 to 28 VDC. They come with the safety standard approvals for IEC/EN/UL 62368-1, IEC/EN/UL 61010-1, and UL 508.
Slim profile, for DIN-rail mounting
Alternative side-mounting for flat panels
High power factor by active power correction
Very high efficiency up to 94.5%
Power Back immunity
150% peak current for 4 sec.
Operating temperature range: –40°C to +70°C max.
Adjustable output voltage
Short circuit and overload protection
DC–OK indicator
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
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
72-600 Watt AC/DC, industrial, 85-264 VAC input, for harsh environments, UPS module options, rugged metal case, DIN-Rail
50-480 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail
Decoupling module (up to 600 Watt), for 5 to 28 VDC models, compatible with TSPC series
Universal battery controller module for uninterruptable 24 VDC and 48 VDC bus voltage., metal case, DIN-Rail
Buffer module (up to 600 Watt), for any 24 VDC source, 120Ws buffer energy, compatible with TSP series
DIN-Rail mounting kit, metal, increased shock&vibration resistance, for TIB series