11.10.2023

TCI Line

Conduction Cooled 130 to 500 Watt Encased AC/DC Power Supplies for Industrial Applications

tci
  • Conduction cooled design approach
  • Fanless operation with up to 100% output power
  • Operating temperature range –30°C to +80°C
  • I/O reinforced isolation 4250 VAC
  • Over voltage category (OVC III)
  • High efficiency up to 94%
  • Operating up to 5000 m altitude
  • Internal EN 55032 class B filter
  • Protection class II prepared
  • 3 year product warranty

The TCI 130, TCI 240, and TCI 500(U) are three conduction cooled AC/DC encased power supplies series between 130 and 500 Watt with a 4250 VAC reinforced isolation system. Traco Power’s new TCI line focuses on maximizing the proficiency of conduction cooled systems as it offers superior temperature behavior when mounted on a metal chassis or baseplate. This way the TCI can deliver up to 100% of the maximum output power without the need for a fan. 

Series Power Max. Conduction cooled power Temp. range with derating Over voltage category Output voltage Size
TCI 130 130 W 130 W  –30 to +80°C OVC III 12, 24, 48 VDC 80 x 59.7 x 43.2 mm
 
3.15 x 2.35 x 1.7’’
TCI 240  240 W 240 W  –30 to +80°C OVC III 12, 24, 48 VDC 104 x 62.5 x 39.2 mm
 
4.1 x 2.46 x 1.54’’
TCI 500U 500 W  450 W –30 to +80°C OVC III 12, 24, 48 VDC 130 x 83 x 40 mm

5.12 x 3.27 x 1.57’’
TCI 500 500 W  450 W –30 to +80°C OVC III 12, 24, 48 VDC 130 x 83 x 62.3 mm
 
5.12 x 3.27 x 2.45’’ 


Excellent efficiency of up to 94% allows the TCI series to operate from –30 to +50°C without derating, while going up to +80°C with either load derating or forced cooling. They also meet OVC III requirements and can operate at up to 5000 m altitude. Active power factor correction, EMC characteristics dedicated for applications in industrial/automation and test & measurement.

tci_power-range_en