TEL 15N & TEL 15WIN SERIES

15 Watt Industrial DC/DC Converters

Ultra-High Power Density DIP-16 Packages

 

                                                 • Highest power density of 4.51 W/cm3

                                                 • Operating temperature range -40°C to +85°C

                                                 • High efficiencies for low thermal loss

                                                 • Available in heatsink packages for extended temperatures

 

Description



The TEL 15N & TEL 15WIN are two series of isolated 15 Watt converters which come in an ultra-compact DIP-16 metal package. The purpose of these series was to miniaturize 15W DC/DC converters to the maximum without sacrificing high efficiency. They solidify a new standard for power density with 4.51 W/cm3 and effectively double the power density compared to 15 Watt converters in DIP-24 packages. 

The TEL 15N offers a 2:1 input range and the TEL 15WIN offers a wide 4:1 input voltage range respectively and feature a high efficiency of up to 88% which enables an operation temperature of up to +55°C at full load and up to 85°C with 50% load. These converters feature an internal input filter to comply with conducted emission standard EN 55032 class A. Overall, the TEL 15N and TEL15WIN are economical solutions for space critical and cost sensitive applications in instrumentation, IT and industrial electronics.

For extended temperature requirements, a version of each with a fully integrated heatsink casing is available for both series, allowing the converter to operate at full load up to +70°C without derating.

tel_15n_click-2.png
TEL 15N TEL 15N-HS
tel_15n.jpeg
tel_15n-hs.jpeg
Footprint:        0.94" x 0.54" x 0.40"
PDF Icon

Footprint:             0.96" x 0.56" x 0.96"
PDF Icon

Full Load Temp:        -40°C up to +55°C Ambient Full Load Temp:             -40°C up to +70°C Ambient
Operating Temp:         -40°C up to +85°C Ambient Operating Temp:             -40°C up to +85°C Ambient
tel_15n_click.png

tel_15n-hs_click.png

 
tel_15win_click-2.png
TEL 15WIN TEL 15WIN-HS
tel15win_0.jpg
tel15win-hs.jpg
Footprint:        0.94" x 0.54" x 0.40"
PDF Icon

Footprint:        0.96" x 0.56" x 0.96"
PDF Icon

Full Load Temp:        -40°C up to +55°C Ambient Full Load Temp:        -40°C up to +70°C Ambient
Operating Temp:        -40°C up to +85°C Ambient Operating Temp:        -40°C up to +85°C Ambient
tel_15wi_click.png

tel_15win_click.png

Please contact salesusa [at] tracopower.com (Traco Power North America) directly for sample requests or a price quote.