直销和分销商
中东地区
Find out more
• Compact 3 Watt converter in SIP-4 package
• Continuous short circuit protection
• Unregulated outputs
• Operating temperature range -40 to +75 °C without derating
• I/O isolation: 1’500 VDC
• Input voltage ranges (±10%):5, 12, 24 VDC
• High efficiency up to 86%
• 3-year product warranty
The TMU 3 series consists of a set of isolated 3 Watt DC/DC converters with unregulated outputs in a standard SIP-4 package. They are designed to offer a compact low-cost alternative to regulated series with no concession on quality and lifetime.
They feature a continuous short circuit protection circuit, I/O-isolation of 1500 VDC and an operating temperature range from –40°C to 75°C without derating. The compact dimensions of these converters make them an ideal solution for many space critical applications in communication equipment, instrumentation and industrial electronics.
Model and Datasheet:
TMU 3