直销和分销商
中东地区
Find out more
Description
The TPP 300 Series standard configurations are either open frame or fully enclosed with fan, all models are 2xMOPP compliant and BF (body floating) rated for applied parts applications, insuring both patient and operator protection. All models carry IEC/EN/ES 60601-1 and IEC/EN/UL 62368-1 safety approvals. Using high quality components and high efficiency topologies enable a wide operating temperature range and high reliability exceeding 1.05 million hours MTBF (MIL-HDBK-217F, ground benign) and supported with a 5 year product warranty.
The TPI 300 Series standard configurations are either open frame mounted on a baseplate or fully enclosed with fan, they are approved to the latest IEC/EN/UL 62368-1 ITE safety approvals, as well as EN 61000-3-2 compliance, EN 55032 Class B for conducted emissions and high efficiencies up to 94%. With shock & vibration ratings to IEC 60068, thermal shock to MIL-STD-810F, an ultra-wide operating temperature range from -40°C to +85°C, and acceptance criteria for electronic assemblies according to IPC-A-610 Level 3. The TPI 300 series were designed for wide range of global applications in the industrial and ITE markets.
General Features • 2.00 x 4.00 x 1.26" open frame • 2.44 x 4.60 x 1.56" baseplate packages • 2.44 x 4.60 x 2.32" enclosed packages • 300W continuous with system forced air or enclosed/fan models • Operating temperature range -40°C to +85°C • Convection cooled: 150W @ 115VAC / 180W @ 230VAC • Compliant to EN55032 class B conducted |
Medical Features - TPP 300 Series • Safety approved to IEC/EN/ES 60601-1 & IEC/EN/UL 62368-1
|
Industrial Features - TPI 300 Series • Safety approved to IEC/EN/UL 62368-1
|