直销和分销商
中东地区
Find out more
• Fully encapsulated 1.07” x 2.06” x 0.93” package
• ErP-ready (<100mW no-load power)
• EN 60335 certified (household)
• UL 62368-1 certified (IT and industrial)
• -25°C up to +70°C operating temperature
• 130% peak power (for up to 30s)
• Integrated class B EMI filter
• 3000 VAC I/O isolation (reinforced)
• Protection class II prepared
• 3-year product warranty
The TMPS 15 is a series of fully encapsulated AC/DC power supplies for household, building automation and industrial applications. Thanks to its very low no-load power consumption of <100mW, the TMPS 15 meets the ErP directive for energy efficient devices of the European Union. All TMPS 15 power supplies are prepared for protection class II applications and come with an integrated EN 55032 class B EMI filter. The reinforced isolation, high power density and excellent peak power capability make the TMPS 15 a first choice for demanding applications.
Model and Datasheet: