直销和分销商
中东地区
Find out more
• Fully encapsulated, dust resistant, and waterproof (IP68 certified)
• Operating temperature range –20° to +80°C
• Mountable in wall outlet boxes
• Screw mountable on wood and inside furniture
• Safety approval IEC/EN 62368-1 and IEC/EN 60335-1
• 2xMOPP certified according to IEC/EN 60601-1 3rd edition
• Leakage current < 100 μA for body-floating (BF) applications
• I/O isolation 4000 VAC (reinforced)
• Short-circuit protection (SCP), overvoltage protection (OVP) and overtemperature protection (OTP)
• 5-year product warranty
The TMW is a line of fully encapsulated AC/DC power supplies designed for medical, household, and industrial applications. All models come in compact, dust resistant and waterproof IP68 housings, are IEC/EN 62368-1, IEC/EN 60335-1 and IEC/EN 60601-1 3rd edition compliant and are certified for 2xMOPP. Featuring a reinforced isolation, the TMW power supplies are prepared for protection class II applications. Their wide operating temperature range from -20°C to +80°C makes them ideal candidates for demanding applications.
Model and Datasheet:
TMW series