group_tep

DC/DC Converters 砖房形式40 - 200瓦

标准四分之一砖和半砖封装的高性能DC/DC转换器为关键任务应用提供了出色的热性能和最大的可靠性。标准化、扁平和坚固的机械设计为应用工程师提供了灵活和易于使用的首选和成熟的冷却解决方案。
Traco Power TEP 和 THM 产品具有 IEC/EN/UL 62386-1、EN 50155 和 EN 60601-1 第三版认证,可用于工业、铁路和重载以及医疗和保健应用。额定输出功率可从40W到200W选择。输入电压选项包括标准2:1范围,宽4:1范围和超宽12:1范围。 
Models
Product Series
Power
Input
Output
Short Description
Datasheet
Additional Info
40 W
9-75, 14-160 VDC
5, 12, 15, 24, 28, 48, 53 VDC

40 Watt DC/DC converter, railway, 12:1 input, 3000VAC isolation, PCB-Mount, quarter-brick package

Pinning
60 W
9-75, 14-160 VDC
5, 12, 15, 24, 28, 48, 53 VDC

60 Watt DC/DC converter, railway, 12:1 input, 3000VAC isolation, PCB-Mount, quarter-brick package

Pinning
60 W
9-36, 18-75 VDC
5.1, 12, 15, 24, ±12, ±15 VDC

60 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2xMOPP), low leakage current, encapsulated, 2.3" x 1.45"

Pinning
75 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, 24, 28, 48 VDC

75 Watt DC/DC module, railway, 4:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package

Pinning
100 W
9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24, 28, 48 VDC

100 Watt DC/DC module, industrial, 2:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package

Pinning
100 W
9-75, 14-160 VDC
5, 12, 15, 24, 28, 48, 53 VDC

100 Watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-Mount, quarter-brick

Pinning
100 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, 24, 28, 48 VDC

100 Watt DC/DC module, railway, 4:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package

Pinning
150 W
14-160 VDC
5, 12, 15, 24, 28, 48, 53 VDC

150 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, half-brick

Pinning
160 W
16.5-36, 33-75 VDC
3.3, 5, 12, 15, 24, 28, 48, 53 VDC

160 Watt DC/DC module, industrial, 2:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package

Pinning
160 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, 24, 28, 48 VDC

160 Watt DC/DC module, railway, 4:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package

Pinning
200 W
14-160 VDC
5, 12, 15, 24, 28, 48, 53 VDC

200 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, half-brick

Pinning
200 W
9-36, 18-75, 33-75, 43-160 VDC
3.3, 5, 12, 15, 24, 28, 48, 53 VDC

200 Watt DC/DC module, railway, 4:1 input, Chassis or DIN-Rail mount, with EMI Filter, encapsulated, Half-Brick package

Pinning