Encapsulated

AC/DC Power Supplies 封装模块2-100瓦

Traco Power提供广泛的全封闭式电源模块,有200多种标准型号。它们可用于PCB安装、带螺丝端子板或铲形端子的底盘安装,或带自由引线,用于安装在标准的齐平安装盒中。

Models
Product Series
Power
Input
Output
Short Description
Datasheet
Additional Info
4-20 W
90-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 5/3.3, 12/5 VDC

4-20 Watt AC/DC modules, industrial, 85-264 VAC input, encapsulated, PCB mount

4-60 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, ±12, ±15, 5/3.3, 12/5, 48, 5/12, 5/±12, 5/±15, 3.3/5/12, 5/3.3/12, 5.1, 36 VDC

4-60 Watt AC/DC modules, industrial, 85-264 VAC input, low profile plastic casing, 3000 VAC I/O-isolation, encapsulated, PCB mount

5-30 W
90-264 VAC / 120-370 VDC
5, 12, 15, 24 VDC

5-30 Watt AC/DC modules, medical, 85-264 VAC input, 4000 VAC I/O-isolation (2xMOPP), low leakage current, encapsulated, PCB mount

5-40 W
90-264 VAC / 85-370 VDC, 90-264 VAC / 100-375 VDC, 90-264 VAC / 100-370 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15, 5/±12, 5/±15, 5/12, 5/24 VDC

15-40 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

6-24 W
90-264 VAC / 130-375 VDC, 90-264 VAC / 90-370 VDC
3.3, 5, 6, 12, 15, 24 VDC

4-24 Watt AC/DC modules, industrial/household, 85-264 VAC input, flush box mounting, fully encapsulated IP67 plastic case

7-50 W
90-264 VAC / 120-370 VDC, 90-305 VAC / 120-430 VDC
5, 12, 15, 24, 3.3, 48 VDC

7-50 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB mount

15-40 W
90-264 VAC / 85-370 VDC, 90-264 VAC / 100-375 VDC, 90-264 VAC / 100-370 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15, 5/±12, 5/±15, 5/12, 5/24 VDC

15-40 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, Chassis mount

15-60 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, 48, ±12, ±15, 5/12, 5/±12, 5/±15, 3.3/5/12, 5/3.3/12, 5.1, 36 VDC

15-60 Watt AC/DC modules, industrial, 85-264 VAC input, low profile plastic casing, 3000 VAC I/O-isolation, encapsulated, Chassis mount

24-36 W
85-264 VAC
5.1, 12, 24 VDC

24-36 Watt AC/DC modules, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing

3 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24 VDC

3 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1", 3000 VAC I/O-isolation, encapsulated, PCB mount

Pinning
5 W
90-264 VAC / 120-370 VDC
5, 12, 15, 24 VDC

5 Watt AC/DC modules, medical, 85-264 VAC input, 4000 VAC I/O-isolation (2xMOPP), low leakage current, encapsulated, PCB mount

Pinning
5 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 48 VDC

5 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1", 3000 VAC I/O-isolation, encapsulated, PCB mount

Pinning
5 W
90-305 VAC / 100-430 VDC
3.3, 5, 12, 24 VDC

5 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 1.46" x 1.08"

Pinning
5 W
90-305 VAC / 100-430 VDC
3.3, 5, 12, 24 VDC

5 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 2.17" x 1.08"

New
5 W
90-305 VAC / 100-430 VDC
3.3, 5, 12, 24 VDC

5 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 2.17" x 1.08"

6 W
90-264 VAC / 130-375 VDC
3.3, 5, 6 VDC

6 Watt AC/DC modules, industrial/household, 85-264 VAC input, flush box mounting, fully encapsulated IP67 plastic case

7 W
90-264 VAC / 120-370 VDC
5, 12, 15, 24 VDC

7 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB mount

Pinning
7 W
85-264 VAC / 120-370 VDC
3.3, 5, 12, 15, 24 VDC

7 Watt AC/DC modules, industrial, 85-264 VAC input, low profile plastic casing, 3000 VAC I/O-isolation, encapsulated, PCB mount

10 W
90-264 VAC / 120-370 VDC
5, 12, 15, 24 VDC

10 Watt AC/DC modules, medical, 85-264 VAC input, 4000 VAC I/O-isolation (2xMOPP), low leakage current, encapsulated, PCB mount

Pinning
10 W
85-264 VAC / 120-370 VDC
3.3, 5, 12, 15, 24 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC input, low profile plastic casing, 3000 VAC I/O-isolation, encapsulated, PCB mount

10 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 48 VDC

10 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1.5", 4000 VAC I/O-isolation, encapsulated, PCB mount

Pinning
10 W
90-305 VAC / 100-430 VDC
5, 12, 15, 24 VDC

10 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 1.46" x 1.08"

Pinning
10 W
90-305 VAC / 100-430 VDC
5, 12, 15, 24 VDC

10 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 2.17" x 1.08"

New
10 W
90-305 VAC / 100-430 VDC
5, 12, 15, 24 VDC

10 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 2.17" x 1.08"

12 W
90-264 VAC / 130-375 VDC
12, 15, 24 VDC

12 Watt AC/DC modules, industrial/household, 85-264 VAC input, flush box mounting, fully encapsulated IP67 plastic case

15 W
90-264 VAC / 120-370 VDC
5, 12, 15, 24 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB mount

Pinning
15 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, 48, ±12, ±15, 5/12, 5/±12, 5/±15 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, low profile plastic casing, 3000 VAC I/O-isolation, encapsulated, PCB mount

15 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, 48, ±12, ±15, 5/12, 5/±12, 5/±15 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, low profile plastic casing, 3000 VAC I/O-isolation, encapsulated, Chassis mount

15 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 48 VDC

15 watt AC/DC power supply, household/industrial, 85-264VAC input, high power density, 3000 VAC isolation, encapsulated, PCB mountable (1.07” x 2.06”)

Pinning
15 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

15 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, PCB mount (through-hole) 1.65" x 1.14"

Pinning
15 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

15 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, chassis mount (JST) 2.82" x 1.14"

20 W
90-264 VAC / 120-370 VDC
5, 12, 15, 24 VDC

20 Watt AC/DC modules, medical, 85-264 VAC input, 4000 VAC I/O-isolation (2xMOPP), low leakage current, encapsulated, PCB mount

Pinning
20 W
90-264 VAC / 100-375 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15, 5/±12, 5/±15 VDC

20 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

20 W
90-264 VAC / 100-375 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15, 5/±12, 5/±15 VDC

20 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, Chassis mount

24 W
90-264 VAC / 90-370 VDC
12, 24 VDC

24 Watt AC/DC modules, industrial/household, 85-264 VAC input, flush box mounting, fully encapsulated IP67 plastic case

24 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, ±12, ±15 VDC

24 Watt AC/DC modules, industrial/medical, 85-264 VAC input, 4000 VAC i/O-isolation (reinforced), encapsulated, PCB or Chassis mount

Pinning
24 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, ±12, ±15 VDC

24 Watt AC/DC modules, industrial/medical, 85-264 VAC input, 4000 VAC i/O-isolation (reinforced), encapsulated, Chassis mount

24 W
85-264 VAC
5.1, 12, 24 VDC

24 Watt AC/DC module, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing, flying leads

24 W
85-264 VAC
5.1, 12, 24 VDC

24 Watt AC/DC module, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing, THT

Pinning
25 W
90-305 VAC / 100-430 VDC
5.1, 12, 15, 24, ±12, ±15 VDC

25 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 2.07" x 1.08"

Pinning
25 W
90-305 VAC / 100-430 VDC
5.1, 12, 15, 24 VDC

25 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 3.48" x 1.08"

New
25 W
90-305 VAC / 100-430 VDC
5.1, 12, 15, 24, ±12, ±15 VDC

25 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 3.48" x 1.08"

30 W
90-264 VAC / 120-370 VDC
5, 12, 15, 24 VDC

30 Watt AC/DC modules, medical, 85-264 VAC input, 4000 VAC I/O-isolation (2xMOPP), low leakage current, encapsulated, PCB mount

Pinning
30 W
90-305 VAC / 120-430 VDC
3.3, 5, 12, 15, 24 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB mount

Pinning
30 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, 48, ±12, ±15, 5/12, 5/±12, 5/±15, 3.3/5/12, 5/3.3/12 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC input, low profile plastic casing, 3000 VAC I/O-isolation, encapsulated, PCB mount

30 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, 48, ±12, ±15, 5/12, 5/±12, 5/±15, 3.3/5/12, 5/3.3/12 VDC

30 Watt AC/DC modules, industrial, 85-264 VAC input, low profile plastic casing, 3000 VAC I/O-isolation, encapsulated, Chassis mount

30 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, PCB mount (through-hole) 2.89" x 1.50"

Pinning
30 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, chassis mount (JST) 3.95" x 1.50"

36 W
85-264 VAC
12, 24 VDC

36 Watt AC/DC module, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing, flying leads

36 W
85-264 VAC
12, 24 VDC

36 Watt AC/DC module, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing, THT

Pinning
40 W
90-264 VAC / 100-375 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15, 5/12, 5/24, 5/±12, 5/±15 VDC

40 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

40 W
90-264 VAC / 100-375 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15, 5/12, 5/24, 5/±12, 5/±15 VDC

40 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, Chassis mount

40 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, ±12, ±15 VDC

40 Watt AC/DC modules, industrial/medical, 85-264 VAC input, 4000 VAC i/O-isolation (reinforced), encapsulated, PCB or Chassis mount

Pinning
40 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, ±12, ±15 VDC

40 Watt AC/DC modules, industrial/medical, 85-264 VAC input, 4000 VAC i/O-isolation (reinforced), encapsulated, Chassis mount

40 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, 36, 48 VDC

40 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, PCB mount (through-hole) 3.2" x 2.2"

Pinning
40 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, 36, 48 VDC

40 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, Chassis mount, 4.3" x 2.2"

50 W
90-264 VAC / 120-370 VDC
5, 12, 15, 24, 48 VDC

50 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB mount

Pinning
50 W
90-305 VAC / 100-430 VDC
12, 15, 24 VDC

50 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 2.92" x 1.85"

Pinning
50 W
90-305 VAC / 100-430 VDC
12, 15, 24 VDC

50 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 3.81" x 1.85"

New
50 W
90-305 VAC / 100-430 VDC
12, 15, 24 VDC

50 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 3.81" x 1.85"

60 W
85-264 VAC / 120-370 VDC
5.1, 12, 15, 24, 48 VDC

60 Watt AC/DC modules, industrial/medical, 85-264 VAC input, 4000 VAC i/O-isolation (reinforced), encapsulated, PCB or Chassis mount

Pinning
60 W
85-264 VAC / 120-370 VDC
5.1, 12, 15, 24, 48 VDC

60 Watt AC/DC modules, industrial/medical, 85-264 VAC input, 4000 VAC i/O-isolation (reinforced), encapsulated, Chassis mount

60 W
85-264 VAC / 120-370 VDC
5.1, 12, 15, 24, 36, 48 VDC

60 Watt AC/DC modules, industrial, 85-264 VAC input, low profile plastic casing, 3000 VAC I/O-isolation, encapsulated, PCB mount

60 W
85-264 VAC / 120-370 VDC
5.1, 12, 15, 24, 36, 48 VDC

60 Watt AC/DC modules, industrial, 85-264 VAC input, low profile plastic casing, 3000 VAC I/O-isolation, encapsulated, Chassis mount

65 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, 36, 48 VDC

65 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, PCB mount (through-hole) 3.2" x 2.2"

Pinning
65 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, 36, 48 VDC

65 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, Chassis mount, 4.3" x 2.2"

100 W
90-264 VAC / 120-370 VDC
12, 15, 24, 48 VDC

100 Watt AC/DC module, industrial, 85-264 VAC input, active PFC, high efficiency, 3000 VAC I/O-isolation, encapsulated, Chassis mount