Series |
Power |
Output voltage |
Footprint |
TXO 45 |
45 Watt |
12, 15, 24, (36), 48, (56) VDC |
3 × 2″ |
TXO 60 |
60 Watt |
12, 15, 24, (36), 48, (56) VDC |
3 × 2″ |
TXO 120 |
120 Watt |
12, 15, 24, (36), 48, (56) VDC |
3 × 2″ |
The TXO 45, TXO 60 and TXO 120 are three AC/DC open frame power supplies series between 45 and 120 Watt with a 3000 VAC reinforced isolation system. Our TXO line specifically focuses on providing cost efficient industrial power supplies in compact designs. High efficiency of up to 92% allows a compact design and an operating temperature range of –20°C to +50°C without derating, while going up to +70°C with load derating. They are designed to meet the ErP directive (< 0.3 W no load power consumption), come with an active power factor correction (TXO 120 only) and EMC characteristics dedicated for applications in industrial/automation and test & measurement fields. It makes the products an ideal solution for various industrial and cost sensitive applications.