20.07.2022

TRV 2M Series

2 Watt high isolation DC/DC converter for medical and industrial applications

trv2m

• I/O isolation 5000 VAC (reinforced)

• Wide 1.5:1 input voltage range

• Operating temperature range -40 to +80 °C without derating

• Certification according to IEC/EN/ES 60601-1 3rd edition for 2xMOPP and IEC/EN/UL 62368-1

• Short circuit protection

• Regulated outputs

• Low leakage current < 2 μA

• Efficiency up to 84%

• Operation up to 5000 m altitude

• 5-year product warranty

trv2m_tabelle_en.jpg

 



The TRV 2M is a series of 2 Watt DC/DC converters in a compact SIP-9 package with reinforced isolation of 5000 VAC for medical and industrial applications. The series offers a 1.5:1 input voltage range with a nominal input ranging between 5 and 24 VDC.  With a continuous short circuit protection and a low leakage current of less than 2µA, this converter series is especially suited to protect any connected interfaces or applied parts to patients.

Featuring almost fully regulated outputs this series provides a great level of regulation without affecting the cost efficiency. It is an ideal solution for applications where an unregulated DC/DC converter would not meet you regulation requirements but cost still is a critical factor. Together with an operating temperature range from -40 to +80C° without derating and certifications according to IEC/EN/ES 60601-1 3rd ed. for 2xMOPP and IEC/EN/UL 62368-1 this series is suitable for many different applications where a medical isolation system and short circuit protection is needed.

Model and Datasheet:

TRV 2M