Search by Industry
Search by Category
Custom Search
Direct Sales and Distributor
Europe
Find out moreAmericas
Find out moreAsia Pacific
Find out moreMiddle East
Find out moreAfrica
Find out more
Full performance under the harshest environmental conditions with reliable performance against shock, vibration and airborne particles. Traco Power offer a wide selection of DC/DC converters that meet the stringent requirements for mobile and stationary railway applications in accordance to EN50155 standard: Increased EMC immunity against surge, burst, radiated and conducted disturbances.
Features and Benefits
4:1 and ultra wide 12:1 converter available
EN50155 railway approvals
Extended temperature range: –40 °C to +85 °C
Ruggedized designs, EN61373 compliant for shock & vibration
Ultra wide input voltage range: 9 – 36, 18 – 75, 43 – 160, 14 – 160 VDC
Suitable for applications in harsh environments
RIA 12 surge filters
3-year warranty
Applications
For all applications in harsh enviroments
For all applications where absolutely reliable and safe products are needed