EN 60079-15 / ATEX / HazLoc (46) Clear
Filters
Tipo
AC / DC
Alimentatori
DC / DC
Convertitori
Accessori
Prodotti ausiliari
Power
Input voltage
Main output voltage
Tipo
Mounting type
Housing type
Connection type
Approval
Features
Protections
Insulation system
EMC conducted emissions
Maximum size / Dimensions (mm)
Abbiamo trovato 46 prodotti in 5 serie
Product Series
Power
Input
Output
Short Description
Datasheet
Additional Info
80-480 W
85-264 VAC / 90-350 VDC
12, 24, 48 VDC

8-480 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail

120 W
85-264 VAC / 85-375 VDC
12, 24 VDC

120 Watt AC/DC power supply, industrial, rugged design for harsh outdoor environments, IP67, NEMA 4X rated, chassis mount, metal enclosure