Recherche par secteur
Rechercher
Story
Carrière
Vente directe et distributeur
Europe
Find out moreAmérique
Find out moreAsie / Pacifique
Find out moreMoyen-Orient
Find out moreAfrique
Find out more
The switching power supplies of the TIS series have been particularly designed for applications in industrial process control systems and with machine tools. Excellent specifications and high immunity against electrical disturbances guarantee reliable power for sensitive loads in rugged industrial environments. With the help of optional function modules specific requirements for system applications can be easily realized with a standard model. With the UDS module the power supplies can be extended to a perfect DC-UPS with automatic battery- backup. This function is very often required in applications where a time delayed shutdown of a system is necessary. To monitor and control the power supply a signal module can be installed. For parallel operation with active power sharing a redundancy option is available. This flexibility makes the TIS series power supplies a cost effective solution for many industrial applications.
Switch mode power supplies for DIN-rail mount
Very low ripple and noise
EMI complies with EN 61000-6-3 and EN 61000-6-4
Operating temp. range –25°C to +70°C
For system operation available with built-in functions, such as redundancy, signalling, DC-UPS
Worldwide safety approvals incl. class I, div. 2 location
Easy snap-on mount on DIN-rails or chassis mount
Worldwide safety approvals incl. class I, div. 2 location
Easy snap-on mount on DIN-rails or chassis mount
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
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
72-600 Watt AC/DC, industrial, 85-264 VAC input, for harsh environments, UPS module options, rugged metal case, DIN-Rail
50-480 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail
Connector Set for TIS 50 / 75 / 150 series
Wall mounting kit for TIS 75 series
Wall mounting kit for TIS 150 series
DIN-Rail mounting kit for TIS 150 series
Wall mounting kit for TIS 300 series
DIN-Rail mounting kit for TIS 300 and TIS 500 series
Connector Set for TIS 300 series
Wall mounting kit for TIS 500 series
Connector Set for TIS 500 series
Wall mounting kit for TIS 600 series
Connector Set for TIS 150 SIG series
Connector Set for TIS 300 SIG series
Connector Set for TIS 600 SIG series
Connector Set for TIS 300 UDS series
Connector Set for TIS 600 UDS series
Connector Set for TIS 150 RED series
Connector Set for TIS 300 RED series
Connector Set for TIS 600 RED series