TBL-BC

The TBL-BC power supply is a uninterruptible DIN-Rail switch mode power supply designed for application in alarm equipment, building automation or other security relevant systems. It guarantees continued operation in the case of a mains power failure. The unit charges the external battery at an optimum charge voltage to suit the battery temperature using an external NTC temperature sensor. An alarm output will indicate if there is a problem with the battery voltage, the battery temperature or the mains input voltage.

Product Status
Not recommended for new design
Product is mature but remains in production for sustaining programs. This status is in effect since October 2014.

Product Documentation

Features

Uninterruptible switch mode power supply for DIN-rail mount

Battery management system included

Uninterrupted 24 VDC / 60 W

For Alarm equipment compliant EN 50131

External battery size free selectable

Adjustable output voltage

Short circuit and overload protection

Easy snap-on mounting on DIN-rail

3-year product warranty
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
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Models in Series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TBL 060-124 BC
60 W
85-132 and 187-264 VAC
24 VDC
(26-29.5 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Not recommended for new design
Compatible accessories