TMH 2405S

Product

Active
Product is recommended for new designs.
Add to compare list
0/8Comparaison de produits
Similar Models
Keep me updated
Keep me updated on the series "TMH"

The TMH series are ultra miniature, isolated 2 Watt DC/DC-converters in a Single-in-Line package (SIP). Requiring only 1.5 cm2 board space they offer the ideal solution in many space critical applications for board level power distribution. The use of SMD-technology makes it possible to offer a product with high performance at low cost.

Additional Documents

Download

Specifications
Output Voltage
5 VDC
Output Current
400 mA
Power Rating
2 W
Number of Outputs
single
Input Voltage
21.6-26.4 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Footprint Type
SIP7
Length
19.5 mm
Width
7.6 mm
Depth
10.2 mm
Efficiency
77 %
Maximum Temperature
85 °C
Minimum Temperature
-40 °C
Weight
2.7 g
Ripple and Noise
100 mVp-p typ. / 150 mVp-p max.
Capacitive Load
470 µF
Remote On/Off
No
Insulation System
Functional Insulation
I/O Isolation Voltage
1000 VDC
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Comparaison de produits
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TMH 0505S
2 W
4.5-5.5 VDC
5 VDC

2 Watt DC/DC converter, industrial, unregulated, encapsulated, SIP-7 package

Active
TMH 0512S
2 W
4.5-5.5 VDC
12 VDC

2 Watt DC/DC converter, industrial, unregulated, encapsulated, SIP-7 package

Active
TMH 0515S
2 W
4.5-5.5 VDC
15 VDC

2 Watt DC/DC converter, industrial, unregulated, encapsulated, SIP-7 package

Active
TMH 0505D
2 W
4.5-5.5 VDC
±5 VDC

2 Watt DC/DC converter, industrial, unregulated, encapsulated, SIP-7 package

Active
TMH 0512D
2 W
4.5-5.5 VDC
±12 VDC

2 Watt DC/DC converter, industrial, unregulated, encapsulated, SIP-7 package

Active
TMH 0515D
2 W
4.5-5.5 VDC
±15 VDC

2 Watt DC/DC converter, industrial, unregulated, encapsulated, SIP-7 package

Active
TMH 1205S
2 W
10.8-13.2 VDC
5 VDC

2 Watt DC/DC converter, industrial, unregulated, encapsulated, SIP-7 package

Active
TMH 1212S
2 W
10.8-13.2 VDC
12 VDC

2 Watt DC/DC converter, industrial, unregulated, encapsulated, SIP-7 package

Active
TMH 1215S
2 W
10.8-13.2 VDC
15 VDC

2 Watt DC/DC converter, industrial, unregulated, encapsulated, SIP-7 package

Active
TMH 1205D
2 W
10.8-13.2 VDC
±5 VDC

2 Watt DC/DC converter, industrial, unregulated, encapsulated, SIP-7 package

Active
TMH 1212D
2 W
10.8-13.2 VDC
±12 VDC

2 Watt DC/DC converter, industrial, unregulated, encapsulated, SIP-7 package

Active
TMH 1215D
2 W
10.8-13.2 VDC
±15 VDC

2 Watt DC/DC converter, industrial, unregulated, encapsulated, SIP-7 package

Active
TMH 2412S
2 W
21.6-26.4 VDC
12 VDC

2 Watt DC/DC converter, industrial, unregulated, encapsulated, SIP-7 package

Active
TMH 2415S
2 W
21.6-26.4 VDC
15 VDC

2 Watt DC/DC converter, industrial, unregulated, encapsulated, SIP-7 package

Active
TMH 2405D
2 W
21.6-26.4 VDC
±5 VDC

2 Watt DC/DC converter, industrial, unregulated, encapsulated, SIP-7 package

Active
TMH 2412D
2 W
21.6-26.4 VDC
±12 VDC

2 Watt DC/DC converter, industrial, unregulated, encapsulated, SIP-7 package

Active
TMH 2415D
2 W
21.6-26.4 VDC
±15 VDC

2 Watt DC/DC converter, industrial, unregulated, encapsulated, SIP-7 package

Active
Similar Models