TMT

The TMT series power modules are AC/DC power supplies in an compact fully encapsulated module for PCB mount. Compliance with international safety standards qualify these products for worldwide markets. These AC/DC modules offer an interesting power supply solution for many space critical applications in commercial and industrial electronic equipment.
The series is approved to medical standard IEC60601-1 ed.3.0. A re-approval to IEC60601-1 ed.3.1 is not scheduled.

Product Status
Abgekündigt
Product is mature but remains in production for sustaining programs. This status is in effect since May 2016.

Product Documentation

Accessories

Features

Compact, fully encapsulated plastic casing

Single-, dual- and triple output models

Universal Input 85-264VAC, 50/60Hz

Protection class ll

Approved to IEC/UL 60950-1

EMI according to EN 55022, class B and FCC level B

Short circuit and overload protection

UL 508 listed (chassis mount version)
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
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

CE / UKCA Declaration

For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration. 

The following link will take you to the declarations of conformity for the selected product:

Link

Models in Series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TMT 10112
10 W
85-264 VAC / 85-370 VDC
12 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TMT 10112
TMT 10115
10 W
85-264 VAC / 85-370 VDC
15 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TMT 10115
TMT 10124
10 W
85-264 VAC / 85-370 VDC
24 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TMT 10124
TMT 15112
15 W
85-264 VAC / 85-370 VDC
12 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TMT 15112
TMT 15115
15 W
85-264 VAC / 85-370 VDC
15 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TMT 15115
TMT 15124
15 W
85-264 VAC / 85-370 VDC
24 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TMT 15124
TMT 15212
15 W
85-264 VAC / 85-370 VDC
±12 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TMT 15212
TMT 15215
15 W
85-264 VAC / 85-370 VDC
±15 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TMT 15215
TMT 30112
30 W
85-264 VAC / 85-370 VDC
12 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TMT 30112
TMT 30115
30 W
85-264 VAC / 85-370 VDC
15 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TMT 30115
TMT 30124
30 W
85-264 VAC / 85-370 VDC
24 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TMT 30124
TMT 30212
30 W
85-264 VAC / 85-370 VDC
±12 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TMT 30212
TMT 30215
30 W
85-264 VAC / 85-370 VDC
±15 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TMT 30215
TMT 30252
30 W
85-264 VAC / 85-370 VDC
5/12 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TMT 30252
TMT 30522
30 W
85-264 VAC / 85-370 VDC
5/±12 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TMT 30522
TMT 30515
30 W
85-264 VAC / 85-370 VDC
5/±15 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TMT 30515
TMT 30503
30 W
85-264 VAC / 85-370 VDC
3.3/5/12 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TMT 30503
TMT 30505
30 W
85-264 VAC / 85-370 VDC
5/3.3/12 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TMT 30505
TMT 50112
50 W
85-264 VAC / 85-370 VDC
12 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TMT 50112
TMT 50115
50 W
85-264 VAC / 85-370 VDC
15 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TMT 50115
TMT 50124
50 W
85-264 VAC / 85-370 VDC
24 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TMT 50124
TMT 50148
50 W
85-264 VAC / 85-370 VDC
48 VDC

Only 8 products can be added to the comparison list.

Abgekündigt
TMT 50148
Similar series
TMF

5-30 Watt AC/DC modules, medical, 85-264 VAC input, 4000 VAC I/O-isolation (2xMOPP), low leakage current, encapsulated, PCB mount

TMM 24

24 Watt AC/DC modules, industrial/medical, 85-264 VAC input, 4000 VAC i/O-isolation (reinforced), encapsulated, PCB or Chassis mount

TMP - TMPM

4-60 Watt AC/DC modules, industrial, 85-264 VAC input, low profile plastic casing, 3000 VAC I/O-isolation, encapsulated, PCB mount

TMP-C

15-60 Watt AC/DC modules, industrial, 85-264 VAC input, low profile plastic casing, 3000 VAC I/O-isolation, encapsulated, Chassis mount

TMPW 10

10 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 1.46" x 1.08"

TMPW 25

25 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 2.07" x 1.08"

TMPW 50

50 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 2.92" x 1.85"