TRACO POWER’s smallest 2 Watt SMD DC/DC converter
- Most compact SMD case
- 11.9 mm x 11.3 mm x 8 mm (0.47 x 0.44 x 0.31 inch)
- Cost-efficient design
- 1600 VDC I/O isolation (functional)
- High efficiency for low thermal loss
- Operating temperature range -40°C to +90°C
- UL 62368-1 (UL 60950-1) IT approvals
- No minimal load required
- Protection against short circuit
- 3 years product warranty
TRS 2 Series is a new series with the design purpose to improve the prevalent 2 Watt SMD DC/DC converters in terms of size, cost, efficiency and performance. The main intended uses for the TRS 2 Series are IT applications, industrial control systems and also measurement equipment.
With the reduction of thermal loss, the operating temperature range can be expanded from -40°C to +90°C. The converters are fully regulated over 0 - 100% load (no minimum load is required). The low input range is extended from 4.5 to 13.2 VDC (to include 9V battery powered applications) while models are also available with the standard 2:1 input ranges of 9-18, 18-36 and 36-75 VDC. The functional I/O-isolation system is approved to IEC/EN 63368-1 with a test voltage (60 s) of 1600 VDC.
Models and Datasheet:
TRS 2 Series