12.07.2018
Model extension in the TPP15/30 Series
Giving you more options for powering your medical devices
![TPP 15 / TPP 30 Series – New Models](/sites/default/files/images/csm_tpp15_30-series_56ad41657a.jpg)
- Extended operating temperature range –25°C to +85°C
- Certified to IEC/EN/ES 60601-1 3rd edition for 2xMOPP and IEC/EN/UL 62368-1
- EMC compliance to IEC/EN/ES 60601-2 4th edition
- Ready to meet ErP directive, no load power consumption (0.05 W typ.)
- Highest efficiency up to 91% (typ.)
- Leakage current (< 75 µA) rated for BF applications
- Protection class I and II
- Operating up to 5000m altitude
- 5 year product warranty
Models and Datasheet:
TPP15A-J Series TPP30A-J Series
TPP15A-D Series TPP30A-D Series