high-power-modules

DC/DC Wandler Hochleistungsmodule 60 - 300 Watt

Bei den neuen Serien TEP und TEQ handelt es sich um kompakte DC/DC-Hochleistungswandlermodule mit 75 bis 240 Watt. Sie erfüllen die strengen Anforderungen für mobile und stationäre Bahnanwendungen gemäss der Norm EN50155. Die Serie umfasst Modelle mit nominal 110 VDC Eingangsspannung (43-160 VDC). Die robuste Konstruktion ermöglicht einen zuverlässigen Einsatz in rauer Industrieumgebung und beim Transport. Hervorragende Effizienz und Wärmemanagement ermöglichen den Betrieb bei hohen Temperaturen ohne Zwangsluftkühlung.

0/8Produkte vergleichen
Compare
Product Series
Power
Input
Output
Short description
Datasheet
Additional Info
75 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, 24, 28, 48 VDC

75 Watt DC/DC module, railway, 4:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package

Open details
75 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, 24, 28, 48 VDC

75 Watt DC/DC module, railway, 4:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

100 W
9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24, 28, 48 VDC

100 Watt DC/DC module, industrial, 2:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package

Open details
100 W
9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24, 28, 48 VDC

100 Watt DC/DC module, industrial, 2:1 input, Chassis mount, encapsulated, Half-Brick package

100 W
9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24, 28, 48 VDC

100 Watt DC/DC module, industrial, 2:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

100 W
9-75, 14-160 VDC
5, 12, 15, 24, 28, 48, 53 VDC

100 Watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-Mount, quarter-brick

Open details
100 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, 24, 28, 48 VDC

100 Watt DC/DC module, railway, 4:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package

Open details
100 W
10-36, 19-75, 43-160 VDC
12, 24, 28, 48 VDC

100 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, increased shock and vibration resistance, with EMI Filter, encapsulated, high power block

NEW!
150 W
14-160 VDC
5, 12, 15, 24, 28, 48, 53 VDC

150 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, half-brick

Open details
150 W
9-36, 18-75, 43-160 VDC
12, 15, 24, 28, 48 VDC

150 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, opt. EMI Filter, encapsulated, High power block

150 W
9-36, 18-75, 43-160 VDC
12, 15, 24, 28, 48 VDC

150 Watt DC/DC module, railway, 4:1 input, Chassis mount, rugged design, with EMI Filter, encapsulated, High power block

160 W
16.5-36, 33-75 VDC
3.3, 5, 12, 15, 24, 28, 48, 53 VDC

160 Watt DC/DC module, industrial, 2:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package

Open details
160 W
16.5-36, 33-75 VDC
3.3, 5, 12, 15, 24, 28, 48, 53 VDC

160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, encapsulated, Half-Brick package

160 W
16.5-36, 33-75 VDC
3.3, 5, 12, 15, 24, 28, 48, 53 VDC

160 Watt DC/DC module, industrial, 2:1 input, Chassis mount, with EMI Filter, encapsulated, Half-Brick package

160 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, 24, 28, 48 VDC

160 Watt DC/DC module, railway, 4:1 input, PCB- Chassis or DIN-Rail mount, opt. EMI Filter, encapsulated, Half-Brick package

Open details
160 W
19-75, 43-160 VDC
12, 24, 28, 48 VDC

160 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, increased shock and vibration resistance, with EMI Filter, encapsulated, high power block

NEW!
200 W
14-160 VDC
5, 12, 15, 24, 28, 48, 53 VDC

200 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, half-brick

Open details
200 W
9-36, 18-75, 33-75, 43-160 VDC
3.3, 5, 12, 15, 24, 28, 48, 53 VDC

200 Watt DC/DC module, railway, 4:1 input, Chassis or DIN-Rail mount, with EMI Filter, encapsulated, Half-Brick package

Open details
200 W
19-75, 43-160 VDC
12, 24, 28, 48 VDC

200 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, increased shock and vibration resistance, with EMI Filter, encapsulated, high power block

300 W
18-75, 43-160 VDC
12, 24, 28, 48 VDC

300 Watt DC/DC module, railway, 4:1 input, Chassis mount, Rugged design, increased shock and vibration resistance, with EMI Filter, encapsulated, high power block